DS26519

16-Port T1/E1/J1 Transceiver

Industry's Highest Port Count Transceiver with the Lowest Power Consumption and Price
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

All versions are Not Recommended for New Designs. See Ordering Information for recommended replacements.

Description

The DS26519 is a single-chip 16-port framer and line interface unit (LIU) combination for T1, E1, and J1 applications. Each port is independently configurable, supporting both long-haul and short-haul lines. The DS26519 is nearly software compatible with the DS26528 and its derivatives.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 8.3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
Errata DS26519 26519A1.pdf
Errata DS26519 26519A2.pdf

Key Features

  • 16 Complete T1, E1, or J1 Long-Haul/Short-Haul Transceivers (LIU Plus Framer)
  • Independent T1, E1, or J1 Selections for Each Transceiver
  • Software-Selectable Transmit- and Receive-Side Termination for 100Ω T1 Twisted Pair, 110Ω J1 Twisted Pair, 120Ω E1 Twisted Pair, and 75Ω E1 Coaxial Applications
  • Hitless Protection Switching
  • Crystal-Less Jitter Attenuators Can Be Selected for Transmit or Receive Path; Jitter Attenuator Meets ETS CTR 12/13, ITU-T G.736, G.742, G.823, and AT&T Pub 62411
  • External Master Clock Can Be Multiple of 2.048MHz or 1.544MHz for T1/J1 or E1 Operation; This Clock is Internally Adapted for T1 or E1 Usage in the Host Mode
  • Receive-Signal Level Indication from -2.5dB to -36dB in T1 Mode and -2.5dB to -44dB in E1 Mode in Approximate 2.5dB Increments
  • Transmit Open- and Short-Circuit Detection
  • LIU LOS in Accordance with G.775, ETS 300 233, and T1.231
  • Transmit Synchronizer
  • Flexible Signaling Extraction and Insertion Using Either the System Interface or Microprocessor Port
  • Alarm Detection and Insertion
  • T1 Framing Formats of D4, SLC-96, and ESF
  • J1 Support
  • E1 G.704 and CRC-4 Multiframe
  • T1-to-E1 Conversion
 

Applications/Uses

  • Channel Banks
  • Channel Service Units (CSUs)
  • Data Service Units (DSUs)
  • Muxes
  • Routers
  • Switches
  • T1/E1 Test Equipment
   

Diagram

DS26519: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2007-04-18 ]

Didn't Find What You Need?

Information Index

Rev 2; 2007-09-04
This page last modified: 2009-10-05