Maxim > Products > Analog Switches and Multiplexers > MAX4864L, MAX4865L, MAX4866L, ...

MAX4864L, MAX4865L, MAX4866L, MAX4867

Overvoltage Protection Controllers with Reverse Polarity Protection

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4864L/MAX4865L/MAX4866L/MAX4867 overvoltage protection controllers protect low-voltage systems against high-voltage faults up to +28V, and negative voltages down to -28V. These devices drive a low-cost complementary MOSFET. If the input voltage exceeds the overvoltage threshold, these devices turn off the n-channel MOSFET to prevent damage to the protected components. If the input voltage drops below ground, the devices turn off the p-channel MOSFET to prevent damage to the protected components. An internal charge pump eliminates the need for external capacitors and drives the MOSFET GATEN for a simple, robust solution.

The overvoltage thresholds are preset to +7.4V (MAX4864L), +6.35V (MAX4865L), +5.8V (MAX4866L), and +4.65V (MAX4867). When the input voltage drops below the undervoltage lockout (UVLO) threshold, the devices enter a low-current standby mode (8.5µA). Also in shutdown (EN-bar set to logic-high), the current is reduced further (0.4µA). The MAX4864L/MAX4865L/MAX4866L have a +2.85V UVLO threshold, and the MAX4867 has a +2.5V UVLO threshold.

In addition, a ±15kV ESD protection is provided to the input when bypassed with a 1µF capacitor to ground. All devices are offered in a small 6-pin SOT23 and a 6-pin, 2mm x 2mm µDFN package, and are specified for operation over the -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 208kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Overvoltage Protection Up to +28V
  • Reverse Polarity Protection Down to -28V
  • Preset Overvoltage (OV) Trip Level (7.4V, 6.35V, 5.8V, 4.65V)
  • Drive Low-Cost Complementary MOSFET
  • Internal 50ms Startup Delay
  • Internal Charge Pump
  • 8.5µA Standby Current (In UVLO Mode)
  • 0.4µA Shutdown Current
  • Overvoltage Fault FLAG Indicator
  • 6-Pin (2mm x 2mm) µDFN and 6-Pin SOT23 Packages
 

Applications/Uses

  • Cell Phones
  • Digital Still Cameras
  • MP3 Players
  • PDAs and Palmtop Devices
   

Key Specifications:

Overvoltage Protection Controllers
Part Number Channels VIN
(V)
VIN
(V)
Over Voltage Trip Level
(V)
Under Voltage Lockout
(V)
VGATE
(V)
Over Volt. Flag tGATE (On)
(ms)
tGATE (Off)
(µs)
Budgetary
Price
min max See Notes
MAX4864L  1 1.2 28 7.4 2.85 10 Open-Drain 10 7 $1.01 @1k
MAX4865L  6.35 2.85 10
MAX4866L  5.8 2.85 10
MAX4867  4.65 2.5 8
See All Overvoltage Protection Controllers (68)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4864L, MAX4865L, MAX4866L, MAX4867: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX4864L
Topmark Coding MAX4865L
Topmark Coding MAX4866L
Topmark Coding MAX4867
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
Document Ref.: 19-3582 Rev 2; 2010-08-13
This page last modified: 2010-12-01