Maxim > Products > Interface > MAX3160E, MAX3161E, MAX3162E

MAX3160E, MAX3161E, MAX3162E

±15kV ESD-Protected, +3.0V to +5.5V, 10nA, RS-232/RS-485/RS-422 Multiprotocol Transceivers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3160E/MAX3161E/MAX3162E are programmable RS-232/RS-485/RS-422 multiprotocol transceivers. The MAX3160E/MAX3161E are pin programmable as a 2Tx/2Rx RS-232 interface or a single RS-485/RS-422 transceiver. The MAX3162E is configured as a 2Tx/2Rx RS-232 interface, and a single RS-485/RS-422 transceiver simultaneously.

The MAX3160E/MAX3161E/MAX3162E feature enhanced electrostatic discharge (ESD) protection. All of the transmitter outputs and receiver inputs are protected to ±15kV using the Human Body Model.

All devices incorporate a proprietary low-dropout transmitter output stage, and an on-board dual charge pump to allow RS-232- and RS-485-/RS-422-compliant performance from a +3V to +5.5V supply. The receivers feature true fail-safe circuitry that guarantees a logic-high receiver output when the receiver inputs are open or shorted. These devices also feature pin-selectable transmitter slew rates for RS-232 and RS-485/RS-422 modes. Slew-rate limiting minimizes EMI and reduces reflections caused by improperly terminated cables, allowing error-free data transmission up to 250kbps. Disabling slew-rate limiting allows these devices to transmit at data rates up to 10Mbps in RS-485/RS-422 mode and up to 1Mbps in RS-232 mode. The MAX3160E/MAX3161E/MAX3162E feature a 10nA shutdown mode, short-circuit limiting, and thermal shutdown circuitry to protect against excessive power dissipation.

The MAX3160E/MAX3162E offer a flow-through pinout that facilitates board layout. The MAX3160E/MAX3161E/MAX3162E are available in tiny SSOP packages and operate over the commercial and extended temperature ranges.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 348kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX3160EEVKIT MAX3161EEVKIT

Key Features

  • Single Supply Operation from +3V to +5.5V
  • ESD Protection ±15kV Human Body Model
  • Pin-Selectable as 2Tx/2Rx RS-232 or Single RS-485/RS-422 (MAX3160E/MAX3161E)
  • 2Tx/2Rx RS-232 and Single RS-485/RS-422 (MAX3162E)
  • Pin-Selectable RS-232/RS-485 Transmitter Slew Rates Reduce EMI
  • 10Mbps RS-485 and 1Mbps RS-232 Data Rates
  • Pin-Selectable Half-Duplex or Full-Duplex RS-485/RS-422 Operation (MAX3160E/MAX3161E)
  • RS-485/RS-422 True Fail-Safe Receivers
  • 10nA Shutdown Supply Current
  • 1/8-Unit Load Allows up to 256 Transceivers on the Bus
 

Applications/Uses

  • Industrial Controls
  • Interface Converters
  • Networking
  • Peripherals
  • Point-of-Sale Equipment
  • RS-232 to RS-485
  • Security Systems
   

Key Specifications:

Multiprotocol Transceivers
Part Number Functions RS-232 Data Rate
(Mbps)
RS-485 Data Rate
(Mbps)
Single Ended Tx/Rx Diff. Tx/Rx Shutdn Supported Protocols Rx Glitch Rejection Tx Fault Protect. On Chip Charge Pump ICC
(mA)
ISHUTDN
(µA)
Budgetary
Price
max max max See Notes
MAX3160E  Multiprotocol Transceiver RS-232/RS-485/RS-422 1 10 2/2 2/2 Yes
RS-232
RS-422
RS-485
No Yes Yes 5.5 1 $6.47 @1k
MAX3161E 
MAX3162E 
See All Multiprotocol Transceivers (22)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX3160E, MAX3161E, MAX3162E: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-3580 Rev 0; 2005-02-21
This page last modified: 2008-01-24