Maxim > Products > 1-Wire > DS2413

DS2413

1-Wire Dual Channel Addressable Switch

1-Wire, Dual-Channel, Addressable Switch Features Open-Drain, Programmable I/O Pins
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS2413 Active: In Production. See Ordering Information for details.

Description

The DS2413 is a dual-channel programmable I/O 1-Wire® chip. The PIO outputs are configured as open-drain and provide up to 20mA continuous sink capability and off-state operating voltage up to 28V. Control and sensing of the PIO pins is performed with a dedicated device-level command protocol. To provide a high level of fault tolerance in the end application, the 1-Wire I/O and PIO pins are all capable of withstanding continuous application of voltages up to 28V max. Communication and operation of the DS2413 is performed with the single contact Maxim 1-Wire serial interface.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 348kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: DS9120, DS9120P, DS9120Q

Key Features

  • Open-Drain Programmable I/O Pins
  • PIO Pins Support 20mA max Continuous Current Sink
  • Supports 28V (max) PIO Pin Operating Voltage
  • On-Resistance of PIO Pulldown Transistor 20Ω max; OFF Resistance 1MΩ min
  • Parasitic Power Supply Through 1-Wire
  • Communicates to Host with a Single Digital Signal at 14.9kbps or 100kbps Using 1-Wire Protocol
  • Unique 64-bit ROM Serial Number Factory Lasered Into Each Device
  • Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
  • 1-Wire I/O Pin Supports 28V Absolute Maximum DC Level for Fault Conditions
  • Operates Over a Wide 1-Wire Voltage Range of 2.8V to 5.25V from 0°C to +70°C
  • High ESD Immunity of 1-Wire I/O Pin: 8kV HBM Typical
  • TSOC and TDFN Packages Available
 

Applications/Uses

  • Accessory Identification and Control
  • General Purpose Input/Output
  • Industrial Controllers
  • Key-Pick Systems
  • LED Control
  • System Monitoring
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
DS2413  ROM 1-Wire No No No No Yes 2.8 5.25 $1.02 @1k
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS2413: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2005-02-04 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5316 Rev 5; 2010-07-20
This page last modified: 2010-07-20