MAX9217

27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX9217 Active: In Production. See Ordering Information for details.

Description

The MAX9217 digital video parallel-to-serial converter serializes 27 bits of parallel data into a serial data stream. Eighteen bits of video data and 9 bits of control data are encoded and multiplexed onto the serial interface, reducing the serial data rate. The data enable input determines when the video or control data is serialized.

The MAX9217 pairs with the MAX9218 deserializer to form a complete digital video serial link. Interconnect can be controlled-impedance PCB traces or twisted-pair cable. Proprietary data encoding reduces EMI and provides DC balance. DC balance allows AC-coupling, providing isolation between the transmitting and receiving ends of the interface. The LVDS output is internally terminated with 100Ω.

ESD tolerance is specified for ISO 10605 with ±10kV contact discharge and ±30kV air discharge.

The MAX9217 operates from a +3.3V core supply and features a separate input supply for interfacing to 1.8V to 3.3V logic levels. This device is available in 48-lead Thin QFN and LQFP packages and is specified from -40°C to +85°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 172kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9217EVKIT, MAX9218EVKIT

Key Features

  • Proprietary Data Encoding for DC Balance and Reduced EMI
  • Control Data Sent During Video Blanking
  • Five Control Data Inputs Are Single-Bit-Error Tolerant
  • Output Common-Mode Filter Reduces EMI
  • Greater than 10m STP Cable Drive
  • Wide ±2% Reference Clock Tolerance
  • ISO 10605 ESD Protection
  • Separate Input Supply Allows Interface to 1.8V to 3.3V Logic
  • +3.3V Core Supply
  • Space-Saving Thin QFN and LQFP Packages
  • -40°C to +85°C Operating Temperature
 

Applications/Uses

  • In-Vehicle Entertainment Systems
  • LCD Displays
  • Navigation System Display
  • Video Cameras
   

Key Specifications:

High-Speed Interconnect (Differential Signaling)
Part Number Signal Type Signal Type Functions Rx Tx Data Rates
(Mbps)
VSUPPLY
(V)
Budgetary
Price
Rx Tx See Notes
MAX9217 
LVCMOS
LVTTL
LVDS Serializer 27 1 700 3.3 $4.79 @1k
See All High-Speed Interconnect (Differential Signaling) (140)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9217: Functional Diagram
Functional Diagram

Notes and Comments

Works as a chipset with MAX9218 Deserializer

More Information

New Product Press Release   2005-06-06 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3558 Rev 4; 2009-09-16
This page last modified: 2010-03-18