MAX9218

27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Deserializer

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX9218 Active: In Production. See Ordering Information for details.

Description

The MAX9218 digital video serial-to-parallel converter deserializes a total of 27 bits during data and control phases. In the data phase, the LVDS serial input is converted to 18 bits of parallel video data and in the control phase, the input is converted to 9 bits of parallel control data. The separate video and control phases take advantage of video timing to reduce the serial data rate. The MAX9218 pairs with the MAX9217 serializer to form a complete digital video transmission system.

Proprietary data decoding reduces EMI and provides DC balance. The DC balance allows AC-coupling, providing isolation between the transmitting and receiving ends of the interface. The MAX9218 features a selectable rising or falling output latch edge.

ESD tolerance is specified for ISO 10605 with ±10kV contact discharge and ±30kV air discharge.

The MAX9218 operates from a +3.3V core supply and features a separate output supply for interfacing to 1.8V to 3.3V logic-level inputs. This device is available in 48-lead Thin QFN and LQFP packages and is specified from -40°C to +85°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 152kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9217EVKIT, MAX9218EVKIT

Key Features

  • Proprietary Data Decoding for DC Balance and Reduced EMI
  • Control Data Deserialized During Video Blanking
  • Five Control Data Inputs Are Single Bit-Error Tolerant
  • Output Transition Time Is Scaled to Operating Frequency for Reduced EMI
  • Staggered Output Switching Reduces EMI
  • Output Enable Allows Busing of Outputs
  • Clock Pulse Stretch on Lock
  • Wide ±2% Reference Clock Tolerance
  • Synchronizes to MAX9217 Serializer Without External Control
  • ISO 10605 ESD Protection
  • Separate Output Supply Allows Interface to 1.8V to 3.3V Logic
  • +3.3V Core Power Supply
  • Space-Saving Thin QFN and LQFP Packages
  • -40°C to +85°C Operating Temperature
 

Applications/Uses

  • In-Vehicle Entertainment Systems
  • LCD Displays
  • Navigation System Display
  • Video Cameras
   

Key Specifications:

High-Speed Interconnect (Differential Signaling)
Part Number Signal Type Signal Type Functions Rx Tx Data Rates
(Mbps)
VSUPPLY
(V)
Budgetary
Price
Rx Tx See Notes
MAX9218  LVDS LVCMOS Deserializer 1 27 700 3.3 $4.79 @1k
See All High-Speed Interconnect (Differential Signaling) (140)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9218: Functional Diagram
Functional Diagram

Notes and Comments

Works as a chipset with MAX9217 Serializer

Didn't Find What You Need?

Information Index

Document Ref.: 19-3557 Rev 5; 2009-09-16
This page last modified: 2010-03-18