Maxim > Products > Automotive > MAX5062, MAX5062A, MAX5063, ...
Maxim > Products > Power and Battery Management > MAX5062, MAX5062A, MAX5063, ...

MAX5062, MAX5062A, MAX5063, MAX5063A, MAX5064, MAX5064A, MAX5064B

125V/2A, High-Speed, Half-Bridge MOSFET Drivers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5062/MAX5063/MAX5064 high-frequency, 125V half-bridge, n-channel MOSFET drivers drive high-and low-side MOSFETs in high-voltage applications. These drivers are independently controlled and their 35ns typical propagation delay, from input to output, are matched to within 3ns (typ). The high-voltage operation with very low and matched propagation delay between drivers, and high source/sink current capabilities in a thermally enhanced package make these devices suitable for the high-power, high-frequency telecom power converters. The 125V maximum input voltage range provides plenty of margin over the 100V input transient requirement of telecom standards. A reliable on-chip bootstrap diode connected between VDD and BST eliminates the need for an external discrete diode.

The MAX5062A/C and the MAX5063A/C offer both noninverting drivers (see the Selector Guide of the full data sheet). The MAX5062B/D and the MAX5063B/D offer a noninverting high-side driver and an inverting low-side driver. The MAX5064A/B offer two inputs per driver that can be either inverting or noninverting. The MAX5062A/B/C/D and the MAX5064A feature CMOS (VDD / 2) logic inputs. The MAX5063A/B/C/D and the MAX5064B feature TTL logic inputs. The MAX5064A/B include a break-before-make adjustment input that sets the dead time between drivers from 16ns to 95ns. The drivers are available in the industry-standard 8-pin SO footprint and pin configuration, and a thermally enhanced 8-pin SO and 12-pin (4mm x 4mm) thin QFN packages. All devices operate over the -40°C to +125°C automotive temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 412kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • HIP2100/HIP2101 Pin Compatible (MAX5062A/MAX5063A)
  • Up to 125V Input Operation
  • 8V to 12.6V VDD Input Voltage Range
  • 2A Peak Source and Sink Current Drive Capability
  • 35ns Typical Propagation Delay
  • Guaranteed 8ns Propagation Delay Matching Between Drivers
  • Programmable Break-Before-Make Timing (MAX5064)
  • Up to 1MHz Combined Switching Frequency while Driving 100nC Gate Charge (MAX5064)
  • Available in CMOS (VDD / 2) or TTL Logic-Level Inputs with Hysteresis
  • Up to 15V Logic Inputs Independent of Input Voltage
  • Low 2.5pF Input Capacitance
  • Instant Turn-Off of Drivers During Fault or PWM Start-Stop Synchronization (MAX5064)
  • Low 200µA Supply Current
  • Versions Available With Combination of Noninverting and Inverting Drivers (MAX5062B/D and MAX5063B/D)
  • Available in 8-Pin SO, Thermally Enhanced SO,and 12-Pin Thin QFN Packages
 

Applications/Uses

  • Active-Clamp Forward Converters
  • Full-Bridge Converters
  • Motor Control
  • Power-Supply Modules
  • Telecom Half-Bridge Power Supplies
  • Two-Switch Forward Converters
   

Key Specifications:

Half Bridge MOSFET Drivers
Part Number Driver Driver High Side Volt.
(V)
VSUPPLY
(V)
ISOURCE / ISINK
(A)
tPD
(ns)
Logic Input Oper. Temp.
(°C)
Budgetary
Price
High Side Low Side typ peak typ See Notes
MAX5062A  Non-Inverting Non-Inverting 125 8.0 to 12.6 2 / 2 30 CMOS -40 to +125 $1.46 @1k
MAX5062B  Non-Inverting Inverting 30 CMOS
MAX5062C  Non-Inverting Non-Inverting 30 CMOS
MAX5062D  Non-Inverting Inverting 30 CMOS
MAX5063A  Non-Inverting Non-Inverting 35 TTL
MAX5063B  Non-Inverting Inverting 35 TTL
MAX5063C  Non-Inverting Non-Inverting 35 TTL
MAX5063D  Non-Inverting Inverting 35 TTL
MAX5064A 
Inverting
Non-Inverting
Inverting
Non-Inverting
30 CMOS
MAX5064B 
Inverting
Non-Inverting
Inverting
Non-Inverting
35 TTL
See All Half Bridge MOSFET Drivers (18)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5062, MAX5062A, MAX5063, MAX5063A, MAX5064, MAX5064A, MAX5064B: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX5064
New Product Press Release   2005-04-07 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3502 Rev 5; 2007-06-04
This page last modified: 2007-11-26