Maxim > Products > Interface > MAX7318

MAX7318

2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX7318 Active: In Production. But some versions of the family are subject to Last Time Buy. See Ordering Information.

Description

The MAX7318 2-wire-interfaced expander provides 16-bit parallel input/output (I/O) port expansion for SMBus™ and I²C applications. The MAX7318 consists of input port registers, output port registers, polarity inversion registers, configuration registers, and an I²C-compatible serial interface logic compatible with SMBus. The system master can invert the MAX7318 input data by writing to the active-high polarity inversion register.

Any of the 16 I/O ports can be configured as an input or output. A power-on reset (POR) initializes the 16 I/Os as inputs. Three address select pins configure one of 64 slave ID addresses.

The MAX7318 supports hot insertion. All port pins, the active-low INT output, SDA, SCL, and the slave address inputs AD0–2 remain high impedance in power-down (V+ = 0V) with up to 6V asserted upon them.

The MAX7318 is available in 24-pin SO, SSOP, TSSOP, and thin QFN packages and is specified over the -40°C to +125°C automotive temperature range.

For applications requiring an SMBus timeout function, refer to the MAX7311 data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 428kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX7318EVKIT

Key Features

  • 400kbps I²C-Compatible Serial Interface
  • 2V to 5.5V Operation
  • 5.5V Overvoltage-Tolerant I/Os
  • Supports Hot Insertion
  • 16 I/O Pins that Default to Inputs on Power-Up
  • 100kΩ Pullup on Each I/O
  • Open-Drain Interrupt Output (Active-Low INT)
  • Noise Filter on SCL/SDA Inputs
  • 64 Slave ID Addresses Available
  • Low Standby Current (5.4µA typ)
  • Polarity Inversion
  • 4mm x 4mm, 0.8mm Thin QFN Package
  • -40°C to +125°C Operation
 

Applications/Uses

  • Industrial Control
  • Instrumentation and Test Measurement
  • Medical Equipment
  • PLCs
  • RAID Systems
  • Servers
   

Key Specifications:

I/O Port Expanders
Part Number Interface I/O Interr.Out Over Voltage Protect. Drive Current
(mA)
VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX7318  Serial 2-Wire 400kbit 16 Yes 5.5V 40 2 5.5 $1.81 @1k
See All I/O Port Expanders (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX7318: Block Diagram
Block Diagram

Didn't Find What You Need?

Information Index

Document Ref.: 19-3381 Rev 3; 2008-03-04
This page last modified: 2009-10-07