DS2431

1024-Bit 1-Wire EEPROM

1Kb Serial EEPROM Operates from Single-Contact 1-Wire Interface
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS2431 Active: In Production. See Ordering Information for details.

Description

The DS2431 is a 1024-bit, 1-Wire® EEPROM chip organized as four memory pages of 256 bits each. Data is written to an 8-byte scratchpad, verified, and then copied to the EEPROM memory. As a special feature, the four memory pages can individually be write protected or put in EPROM-emulation mode, where bits can only be changed from a 1 to a 0 state. The DS2431 communicates over the single-conductor 1-Wire bus. The communication follows the standard 1-Wire protocol. Each device has its own unalterable and unique 64-bit ROM registration number that is factory lasered into the chip. The registration number is used to address the device in a multidrop, 1-Wire net environment.

Data Sheet

Download this datasheet in PDF formatDownload Rev 13 (PDF, 468.4kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: DS9120, DS9120P, DS9120Q

Key Features

  • 1024 Bits of EEPROM Memory Partitioned into Four Pages of 256 Bits
  • Individual Memory Pages can be Permanently Write Protected or Put in EPROM-Emulation Mode ("Write to 0")
  • Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
  • IEC 1000-4-2 Level 4 ESD Protection (±8kV Contact, ±15kV Air, typical)
  • Reads and Writes Over a Wide Voltage Range of 2.8V to 5.25V from -40°C to +85°C
  • Communicates to Host with a Single Digital Signal at 15.4kbps or 125kbps Using 1-Wire Protocol
  • Also Available as Automotive Version Meeting AEC-Q100 Grade 1 Qualification Requirements (DS2431-A1; Refer to the IC Data Sheet for Details)
 

Applications/Uses

  • Accessory/PC Board Identification
  • After-Market Management of Consumables
  • Analog Sensor Calibration Including IEEEP 1451.4 Smart Sensors
  • Ink and Toner Print Cartridge Identification
  • Medical Sensor Calibration Data Storage
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Memory Size Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
DS2431  EEPROM 1K x 1 1-Wire No No No No No 2.8 5.25 $0.60 @1k
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS2431: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2004-05-11 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4675 Rev 13; 2012-03-14
This page last modified: 2012-09-18