DS21455, DS21458

Quad T1/E1/J1 Transceivers

Industry's First 4-Port Transceivers to Switch Among All T1, E1, and J1 Standards without External Component Changes
 Overview   Design Resources   Ordering Info   Related Products   User Comments (2)   All   

Status Explanations for product status codes

Part Number Status
DS21455 Active: In Production.
DS21458 Active: In Production. See Ordering Information for details.

Data Sheet

Download this datasheet in PDF formatDownload Rev 7 (PDF, 1.8MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
Errata DS21455 21455_458A2.pdf
Errata DS21458 21455_458A2.pdf

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Showing 6 out of 10 possible devices.
Part Number Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
DS21458    
Active   CSBGA;256 pin;289 mm²
0°C to +70°C RoHS/Lead-Free: No
Materials Analysis
DS21458+  
Active   CSBGA;256 pin;289 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS21458-W+    
Active   CSBGA;256 pin;289 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS21458LDK     N/A No Longer Available DS21458DK

 
N/A;
0°C to +70°C See data sheet
DS21458N    
Active   CSBGA;256 pin;289 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
DS21458N+  
Active   CSBGA;256 pin;289 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Didn't Find What You Need?

Information Index

Rev 7; 2007-05-16
This page last modified: 2009-10-12