Maxim > Products > T/E Carrier and Packetized Communications > DS3181, DS3182, DS3183, DS3184

DS3181, DS3182, DS3183, DS3184

Single/Dual/Triple/Quad ATM/Packet PHYs with Built-In LIU

Industry's First Multiport, T3/E3 ATM/Packet PHYs with Built-In Line Interface Units
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS3181, DS3182, DS3183, and DS3184 (DS318x) integrate ATM cell/HDLC packet processor(s) with a DS3/E3 framer(s) and LIU(s) to map/demap ATM cells or packets into as many as four DS3/E3 physical copper lines with DS3-framed, E3-framed, or clear-channel data streams on per-port basis.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 3.6MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
Errata DS3181 318XA1.pdf
Errata DS3182 318XA1.pdf
Errata DS3183 318XA1.pdf
Errata DS3184 318XA1.pdf
Errata DS3184 318XA2.pdf
Errata DS3183 318XA2.pdf
Errata DS3182 318XA2.pdf
Errata DS3181 318XA2.pdf
An evaluation kit is available: DS3184DK

Key Features

  • Single (DS3181), Dual (DS3182), Triple (DS3183), or Quad (DS3184) with Integrated LIUATM/Packet PHYs for DS3, E3, and Clear-Channel 52Mbps (CC52)
  • Pin Compatible for Ease of Port Density Migration in the Same PC Board Platform
  • Each Port Independently Configurable
  • Perform Receive Clock/Data Recovery and Transmit Waveshaping
  • Jitter Attenuator can be Placed Either in the Receive or Transmit Paths
  • Interfaces to 75Ω Coaxial Cable at Lengths Up 380 Meters or 1246 Feet (DS3) or 440 Meters or 1443 Feet (E3)
  • Uses 1:2 Transformers on Both Tx and Rx
  • Universal PHYs Map ATM Cells and/or HDLC Packets into DS3 or E3 Data Streams
  • UTOPIA L2/L3 or POS-PHY™ L2/L3 or SPI-3 Interface with 8-, 16-, or 32-Bit Bus Width
  • 66MHz UTOPIA L3 and POS-PHY L3 Clock
  • 52MHz UTOPIA L2 and POS-PHY L2 Clock
  • Ports Independently Configurable for Cell or Packet Traffic in POS-PHY Bus Modes
  • Direct, PLCP, DSS, and Clear-Channel Cell Mapping
 

Applications/Uses

  • Access Concentrators
  • ATM and Frame Relay Equipment
  • Digital Cross Connect
  • Integrated Access Device (IAD)
  • Multiservice Access Platform (MSAP)
  • Multiservice Protocol Platform (MSPP)
  • PBXs
  • PDH Multiplexer/Demultiplexer
  • Routers and Switches
  • SONET/SDH ADM
  • SONET/SDH Muxes
  • Test Equipment
   

Key Specifications:

T/E Carrier & Packetized Products
Part Number Transmission Standard Functions Channels VSUPPLY
(V)
EV Kit
DS3181 
ATM
T3/E3
ATM/Packet Phy with LIU 1 3.3 -
DS3182  2 -
DS3183  3 -
DS3184  4 Yes
See All T/E Carrier & Packetized Products (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS3181, DS3182, DS3183, DS3184: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2004-03-26 ]

Didn't Find What You Need?

Information Index

Rev 3; 2006-12-14
This page last modified: 2009-10-07