MAX6964

17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection

Space-Saving, 17-Output LED Driver with Active-Low RST, 240-Step PWM Brightness Control, and 2-Phase Blink
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX6964 Active: In Production. But some versions of the family are subject to Last Time Buy. See Ordering Information.

Description

The MAX6964 I²C-compatible serial interfaced peripheral provides microprocessors with 17 output ports. Each output is an open-drain current-sinking output rated at 50mA and 7V. The outputs are capable of driving LEDs, or providing logic outputs with external resistive pullup up to 7V.

Eight-bit PWM current control is also integrated. Four of the bits are global control and apply to all LED outputs to provide coarse adjustment of current from fully off to fully on with 14 intensity steps. Additionally, each output has an individual 4-bit control, which further divides the globally set current into 16 more steps. Alternatively, the current control can be configured as a single 8-bit control that sets all outputs at once.

Each output has independent blink timing with two blink phases. LEDs can be individually set to be either on or off during either blink phase, or to ignore the blink control. The blink period is controlled by an external clock (up to 1kHz) on BLINK or by a register. The BLINK input can also be used as a logic control to turn the LEDs on and off, or as a general-purpose input (GPI). The MAX6964 supports hot insertion. The SDA, SCL, active-low RST, BLINK, and the slave address input ADO remain high impedance in power-down (V+ = 0V) with up to 6V asserted upon them. The output ports remain high impedance with up to 8V asserted upon them.

The MAX6964 is controlled through a 2-wire I²C serial interface, and can be configured to one of four I²C addresses.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 380kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX6964EVCMAXQUSB, MAX6964EVKIT

Key Features

  • 400kbps, 2-Wire Serial Interface, 5.5V Tolerant
  • 2V to 3.6V Operation
  • Overall 8-Bit PWM LED Intensity Control
    • Global 16-Step Intensity Control
    • Plus Individual 16-Step Intensity Controls
  • Two-Phase LED Blinking
  • High Port Output Current—Each Port 50mA (max)
  • Active-Low RST Input Clears the Serial Interface and Restores Power-Up Default State
  • Supports Hot Insertion
  • Outputs are 7V-Rated Open Drain
  • Low Standby Current (1.2µA (typ), 3.3µA (max))
  • Small 4mm x 4mm, 0.8mm High Thin QFN Package
  • -40°C to +125°C Temperature Range
  • Underwriters Laboratories (UL) Recognized
 

Applications/Uses

  • Keypad Backlights
  • LCD Backlights
  • LED Status Indication
  • RGB LED Drivers
   

Key Specifications:

Display Drivers
Part Number LCD or LED Digits or Char. Output Format Display Type Interface Segment Blinking VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX6964  LED 17-Segment Any digit type Common Anode Serial 2-Wire 400kbit Yes 2 3.6 $2.04 @1k
See All Display Drivers (52)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6964: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2004-03-11 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3185 Rev 3; 2005-03-31
This page last modified: 2010-05-18