Maxim > Products > Interface > MAX7314

MAX7314

18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX7314 I²C-compatible serial interfaced peripheral provides microprocessors with 16 I/O ports plus one output-only port and one input-only port. Each I/O port can be individually configured as either an open-drain current-sinking output rated at 50mA and 5.5V, or a logic input with transition detection. The output-only port can be assigned as an interrupt output for transition detection. The outputs are capable of driving LEDs, or providing logic outputs with external resistive pullup up to 5.5V.

Eight-bit PWM current control is built in for all 17 output ports. A 4-bit global control applies to all LED outputs and provides coarse adjustment of current from fully off to fully on with 14 intensity steps in between. Each output has an individual 4-bit control, which further divides the globally set current into 16 more steps. Alternatively, the current control can be configured as a single 8-bit control that sets all outputs at once.

Each output has independent blink timing with two blink phases. All LEDs can be individually set to be on or off during either blink phase, or to ignore the blink control. The blink period is controlled by a clock input (up to 1kHz) on BLINK or by a register. The BLINK input can also be used as a logic control to turn the LEDs on and off, or as a general-purpose input.

The MAX7314 supports hot insertion. All port pins, the active-low INT output, SDA, SCL, active-low RST, BLINK, and the slave address input ADO remain high impedance in powerdown (V+ = 0V) with up to 6V asserted upon them. The MAX7314 is controlled through a 2-wire serial interface, and uses four-level logic to allow four I²C addresses from only one select pin.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 604kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX7314EVKIT

NOTE: This product uses the following:
MAX7314 EVKIT Software

Key Features

  • 400kbps, 2-Wire Serial Interface, 5.5V Tolerant
  • 2V to 3.6V Operation
  • Overall 8-Bit PWM LED Intensity Control
    • Global 16-Step Intensity Control
    • Individual 16-Step Intensity Controls
  • 2-Phase LED Blinking
  • 50mA Maximum Port Output Current
  • Supports Hot Insertion
  • Outputs are 5.5V-Rated Open Drain
  • Inputs are Overvoltage Protected to 5.5V
  • Transition Detection with Interrupt Output
  • 1.2µA (typ), 3.6µA (max) Operating Current
  • Small 4mm x 4mm, Thin QFN Package
  • -40°C to +125°C Temperature Range
 

Applications/Uses

  • Keypad Backlights
  • LCD Backlights
  • LED Status Indication
  • Relay Drivers
  • RGB LED Drivers
  • System I/O Ports
   

Key Specifications:

I/O Port Expanders
Part Number Interface I/O Inputs Outputs Reset Input Interr.Out Over Voltage Protect. Drive Current
(mA)
VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX7314  Serial 2-Wire 400kbit 16 1 1 Yes Yes 5.5V 50 2 3.6 $2.08 @1k
See All I/O Port Expanders (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX7314: Typical Application Circuit
Typical Application Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-3170 Rev 4; 2005-04-26
This page last modified: 2010-11-30