Maxim > Products > Sensors and Sensor Interface > MAX6695, MAX6696
Maxim > Products > Thermal Management > MAX6695, MAX6696

MAX6695, MAX6696

Dual Remote/Local Temperature Sensors with SMBus Serial Interface

Dual Remote/Local Temperature Sensors with SMBus Serial Interface in a µMAX Package
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX6695 Active: In Production. See Ordering Information for details.
MAX6696 Active: In Production.

Description

The MAX6695/MAX6696 are precise, dual-remote, and local digital temperature sensors. They accurately measure the temperature of their own die and two remote diode-connected transistors, and report the temperature in digital form on a 2-wire serial interface. The remote diode is typically the emitter-base junction of a common-collector PNP on a CPU, FPGA, GPU, or ASIC.

The 2-wire serial interface accepts standard system management bus (SMBus) commands such as Write Byte, Read Byte, Send Byte, and Receive Byte to read the temperature data and program the alarm thresholds and conversion rate. The MAX6695/MAX6696 can function autonomously with a programmable conversion rate, which allows control of supply current and temperature update rate to match system needs. For conversion rates of 2Hz or less, the temperature is represented as 10 bits + sign with a resolution of +0.125°C. When the conversion rate is 4Hz, output data is 7 bits + sign with a resolution of +1°C. The MAX6695/MAX6696 also include an SMBus timeout feature to enhance system reliability.

Remote temperature sensing accuracy is ±1.5°C between +60°C and +100°C with no calibration needed. The MAX6695/MAX6696 measure temperatures from -40°C to +125°C. In addition to the SMBus active-low ALERT output, the MAX6695/MAX6696 feature two overtemperature limit indicators (active-low OT1 and active-low OT2), which are active only while the temperature is above the corresponding programmable temperature limits. The active-low OT1 and active-low OT2 outputs are typically used for fan control, clock throttling, or system shutdown.

The MAX6695 has a fixed SMBus address. The MAX6696 has nine different pin-selectable SMBus addresses. The MAX6695 is available in a 10-pin µMAX® and the MAX6696 is available in a 16-pin QSOP package. Both operate throughout the -40°C to +125°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 300kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX6695EVCMOD2, MAX6695EVKIT

Key Features

  • Measure One Local and Two Remote Temperatures
  • 11-Bit, 0.125°C Resolution
  • High Accuracy ±1.5°C (max) from +60°C to +100°C (Remote)
  • ACPI Compliant
  • Programmable Under/Overtemperature Alarms
  • Programmable Conversion Rate
  • Three Alarm Outputs: Active-Low ALERT, Active-Low OT1, and Active-Low OT2
  • SMBus/I²C-Compatible Interface
  • Compatible with 65nm Process Technology (Y Versions)
 

Applications/Uses

  • Desktop Computers
  • Notebook Computers
  • Servers
  • Test and Measurement Equipment
  • Workstations
   

Key Specifications:

Temperature Sensors
Part Number Sensor Type Alarm Output Functions Interface Remote Chan. Accuracy
(±°C)
Parasite Pwr. Temp. Thresh. Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX6695  Remote
Alert
Overt
Dual Temperature Monitor
Remote & Local Sensor
2-Wire/I2C/SMBus Dual 1 No Programmable -40 to +125 $2.57 @1k
MAX6696  Dual Temperature Sensor $2.35 @1k
See All Temperature Sensors (106)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6695, MAX6696: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2004-02-19 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3183 Rev 3; 2011-05-12
This page last modified: 2011-05-12