Maxim > Products > Digital-to-Analog Converters > MAX5732, MAX5733, MAX5734, ...

MAX5732, MAX5733, MAX5734, MAX5735

32-Channel, 16-Bit, Voltage-Output DACs with Serial Interface

Industry's Smallest and Most Accurate 32-Channel, 16-Bit DACs Save Space in ATE and Optical Networking Applications
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5732–MAX5735 are 32-channel, 16-bit, voltage-output, digital-to-analog converters (DACs). All devices accept a 3V external reference input. The devices include an internal offset DAC that allows all the outputs to be offset and a ground-sensing function, allowing output voltages to be referenced to a remote ground.

A 33MHz SPI™-/QSPI™-/MICROWIRE™- and digital signal processor (DSP)-compatible serial interface controls the MAX5732–MAX5735. Each DAC has a double-buffered input structure that helps minimize the digital noise feedthrough from the digital inputs to the outputs, and allows for synchronous or asynchronous updating of the outputs. The MAX5732–MAX5735 also provide a DOUT that allows for read-back or daisy chaining multiple devices. The devices provide separate power inputs for the analog and digital sections and provide separate power inputs for the output buffer amplifiers. The MAX5732–MAX5735 include proprietary de-glitch circuits to prevent output glitches at power-up and eliminate the need for power sequencing. The devices provide a software-shutdown mode to allow efficient power management. The MAX5732–MAX5735 consume 50µA of supply current in shutdown.

The MAX5732–MAX5735 provide buffered outputs that can drive 10kΩ in parallel with 100pF. The MAX5732 has a 0 to +5V output range; the MAX5733 has a 0 to +10V range; the MAX5734 has a -2.5V to +7.5V range; the MAX5735 has a -5V to +5V range. The MAX5732–MAX5735 are available in a 56-pin, 8mm x 8mm, thin QFN package and 64-pin TQFP package and operate over the 0°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 7 (PDF, 408kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX5734EVKIT

Key Features

  • Guaranteed Monotonic to 16 Bits
  • 32 Individual DACs in an 8mm x 8mm, 56-Pin, Thin QFN Package or 64-Pin TQFP Package
  • Four Output Voltage Ranges
    • 0 to +5V (MAX5732)
    • 0 to +10V (MAX5733)
    • -2.5V to +7.5V (MAX5734)
    • -5V to +5V (MAX5735)
  • Buffered Voltage Outputs Capable of Driving 10kΩ || 100pF
  • Glitch-Free Power-Up
  • SPI-/QSPI-/MICROWIRE-/DSP-Compatible 33MHz Serial Interface
 

Applications/Uses

  • Arbitrary Function Generators
  • Automatic Test Systems
  • Avionics Equipment
  • Digital Offset/Gain Adjustment
  • Industrial Process Controls
  • Optical Router Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Full-Scale Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX5732A  Zero-Scale 16 32 Voltage- Buffered Ext. 8 Serial - SPI 2.7 5.25 1 20 15 ±50 mV 20 120 0 to +85 $85.95 @1k
MAX5732B  16 20 $71.95 @1k
MAX5733A  8 20 $85.95 @1k
MAX5733B  16 0.25 $71.95 @1k
MAX5734A  8 10 $85.95 @1k
MAX5734B  16 20 $71.95 @1k
MAX5735A  8 8 $85.95 @1k
MAX5735B  16 10 $71.95 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5732, MAX5733, MAX5734, MAX5735: Functional Block Diagram
Functional Block Diagram

More Information

New Product Press Release   2004-03-09 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3148 Rev 7; 2005-12-16
This page last modified: 2008-09-05