MAX1575

White LED 1x/1.5x Charge Pump for Main and Sub-Displays

First 85% Efficient, Fractional, White-LED Charge Pump with Dual, Single-Wire Dimming Control for Main and Sub-Displays
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 260kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX1575ETE    
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX1575ETE+  
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1575ETE+T    
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1575ETE-T    
Active QFN;16 pin
-40°C to +85°C See data sheet
MAX1575ETE/V+    
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1575ETE/V+T    
Active QFN;
-40°C to +85°C See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Didn't Find What You Need?

Information Index

Document Ref.: 19-3097 Rev 2; 2005-09-14
This page last modified: 2009-10-08