MAX1575

White LED 1x/1.5x Charge Pump for Main and Sub-Displays

First 85% Efficient, Fractional, White-LED Charge Pump with Dual, Single-Wire Dimming Control for Main and Sub-Displays
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX1575 charge pump drives up to four white LEDs in the main display and up to two white LEDs in the sub-display with regulated constant current for uniform intensity. By utilizing adaptive 1x/1.5x charge-pump modes and very-low-dropout current regulators, it achieves high efficiency over the full 1-cell lithium-battery input voltage range. A 1MHz fixed-frequency switching allows for tiny external components, and the regulation scheme is optimized to ensure low EMI and low input ripple.

The MAX1575 uses an external resistor to set the full-scale 100% LED current. Two enable inputs, ENM and ENS, are used for simple on/off controls for the main and sub-displays, respectively. By repeatedly pulsing either enable input, the LEDs can be dimmed in multiple steps down to 5%. Once the desired brightness is set, the MAX1575 maintains that brightness setting as long as the enable input is kept high. If an enable input is kept low for more than 2ms, the LED current for the respective display is set to zero. If both enable inputs are kept low for more than 2ms, the MAX1575 enters shutdown.

The MAX1575 is available in a 16-pin 4mm x 4mm thin QFN package (0.8mm max height).

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 260kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX1575EVKIT

Key Features

  • Powers Main and Sub-Display LEDs
  • 85% Average Efficiency (PLED / PBATT) Over Li+ Battery Discharge
  • 2% LED Current Matching
  • Up to 30mA/LED Drive Capability
  • Adaptive 1x/1.5x Mode Switchover
  • Low Input Ripple and EMI
  • Individual 5% to 100% Dimming Through Single-Wire Serial Pulse Interface
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Soft-Start Limits Inrush Current
  • Output-Overvoltage Protection
  • Thermal-Shutdown Protection
  • 16-Pin Thin QFN 4mm x 4mm Package
 

Applications/Uses

  • Cell Phones with Main and Sub-Displays
  • PDAs/Smartphones with Up to Six White LEDs
   

Key Specifications:

LED Drivers
Part Number Battery Input Regulation Topology Max. No. of LEDs LED Channels LED Configuration ILED per Channel
(A)
Dimming Ratio Dimming Control POUT
(W)
VIN
(V)
VIN
(V)
ICC
(mA)
LED String Volt.
(V)
Oper. Freq.
(kHz)
Budgetary
Price
max max min max max max See Notes
MAX1575  1-Cell Li+ Charge Pump 6 6 Parallel 0.03 20 Serial Pulse 0.75 2.7 5.5 2 5 1000 $1.93 @1k
See All LED Drivers (75)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1575: Typical Operating Circuit
Typical Operating Circuit

Technical Documents

Reference Schematic 1804  Driving LEDs in Battery-Operated Applications: Controlling Brightness Power Efficiently

Product Guides

Displays (PDF)

Reliability Reports

Show FIT data for:
Request Reliability Report for:

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX1575ETE    
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX1575ETE+  
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1575ETE+T    
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1575ETE-T    
Active QFN;16 pin
-40°C to +85°C See data sheet
MAX1575ETE/V+    
Active TQFN;16 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1575ETE/V+T    
Active QFN;
-40°C to +85°C See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX1570 White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump
MAX1910, MAX1912 1.5x/2x High-Efficiency White LED Charge Pumps
MAX1573 White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1574 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
MAX1595 Regulated 3.3V/5.0V Step-Up/Step-Down Charge Pump
MAX1582 High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
MAX1848 White LED Step-Up Converter in SOT23
MAX1561, MAX1599 High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1553, MAX1554 High-Efficiency, 40V Step-Up Converters for 2 to 10 White LEDs
MAX1698, MAX1698A High-Efficiency Step-Up Current Regulator for LEDs
See All LED Drivers (75Products)

Similar Products by Application

Digital Cameras (DIGICAMs) > Backlight and LCD Bias Power Supplies
Displays: LCD > White LED Backlighting
Displays: LCD > White LED Drivers That Drive LEDs in Parallel
Displays: LCD > LCD Bias - White LED Backlighting
White LED (WLED) Drivers > Parallel White LED Drivers

Evaluation Kits

MAX1575EVKIT Evaluation Kit for the MAX1575

Products with Similar Part Numbers

MAX1575EVKIT Evaluation Kit for the MAX1575

More Information

New Product Press Release   2004-02-02 ]


Didn't Find What You Need?

Information Index

Document Ref.: 19-3097 Rev 2; 2005-09-14
This page last modified: 2009-10-08