Maxim > Products > Digital Potentiometers > MAX5471, MAX5472, MAX5474, ...

MAX5471, MAX5472, MAX5474, MAX5475

32-Tap, Nonvolatile, Linear-Taper Digital Potentiometers in SOT23

Industry's First 32-Tap, Nonvolatile Digital Potentiometers in a SOT23 have Ultra-Low Temperature Drift
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5471/MAX5472/MAX5474/MAX5475 linear-taper digital potentiometers function as mechanical potentiometers, but replace the mechanics with a simple 3-wire up/down digital interface. These digital potentiometers feature nonvolatile memory (EEPROM) to return the wiper to its previously stored position upon power-up.

The MAX5471/MAX5472 are 2-terminal, variable resistors in 6-pin SOT23 packages. The MAX5474/MAX5475 are 3-terminal potentiometers in 8-pin SOT23 packages.

The MAX5471/MAX5474 have an end-to-end resistance of 50kΩ, and the MAX5472/MAX5475 have an end-to-end resistance of 100kΩ. All of these devices have 32 wiper positions, a low ratiometric temperature coefficient (5ppm/°C), and all operate from a single +2.7V to +5.25V supply. Each device is guaranteed over the extended -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 296kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX5474EVKIT

Key Features

  • Wiper Position Stored in Nonvolatile Memory and Recalled Upon Power-Up
  • Tiny SOT23 Package
  • 35ppm/°C End-to-End Resistance Temperature Coefficient
  • 5ppm/°C Ratiometric Temperature Coefficient
  • 32 Tap Positions
  • Voltage-Divider or Variable-Resistor Potentiometer Configuration
  • 50kΩ and 100kΩ End-to-End Resistance Values
  • 1µA (max) Static Supply Current
  • 2.7V to 5.25V Single-Supply Operation
  • 200,000 Wiper Store Cycles
  • 50-Year Wiper Data Retention
 

Applications/Uses

  • Audio Volume Control
  • Liquid-Crystal Display (LCD) Screen Adjustment
  • Mechanical Potentiometer Replacements
  • Programmable Filters
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
Budgetary
Price
typ typ max See Notes
MAX5471  Linear 1 Up/Down Non-Volatile 32 50 35 600 1 $0.53 @1k
MAX5472  100 $0.53 @1k
MAX5474  50 $0.57 @1k
MAX5475  100 $0.57 @1k
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5471, MAX5472, MAX5474, MAX5475: Pin Configuration
Pin Configuration

More Information

Topmark Coding MAX5471
Topmark Coding MAX5472
Topmark Coding MAX5474
Topmark Coding MAX5475
New Product Press Release   2003-11-05 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3067 Rev 1; 2006-02-20
This page last modified: 2009-10-12