MAX1551, MAX1555

SOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers

First Dual-Input, USB/AC-Adapter, Li+ Chargers in a SOT23 Package Require No External FETs or Diodes
 Overview   Design Resources   Ordering Info   Related Products   User Comments (6)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX1551 and MAX1555 charge a single-cell lithium-ion (Li+) battery from both USB and AC adapter sources. They operate with no external FETs or diodes, and accept operating input voltages up to 7V.

On-chip thermal limiting simplifies PC board layout and allows optimum charging rate without the thermal limits imposed by worst-case battery and input voltage. When the MAX1551 and MAX1555 thermal limits are reached, the chargers do not shut down, but progressively reduce charging current.

The MAX1551 includes an active-low POK output to indicate when input power is present. If either charging source is active, active-low POK goes low. The MAX1555 instead features a active-low CHG output to indicate charging status.

With USB connected, but without DC power, charge current is set to 100mA (max). This allows charging from both powered and unpowered USB hubs with no port communication required. When DC power is connected, charging current is set at 280mA (typ). No input-blocking diodes are required to prevent battery drain.

The MAX1551 and MAX1555 are available in 5-pin thin SOT23 packages and operate over a -40°C to +85°C range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 192kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Charge from USB or AC Adapter
  • Automatic Switchover when AC Adapter is Plugged In
  • On-Chip Thermal Limiting Simplifies Board Design
  • Charge Status Indicator
  • 5-Pin Thin SOT23 Package
 

Applications/Uses

  • Cell Phones
  • Digital Cameras
  • PDAs
  • Wireless Appliances
   

Key Specifications:

Battery Chargers
Part Number Lithium Ion Cells Protected VIN
(V)
Charging VIN
(V)
Charge Rate Set by Max. ICHG
(A)
Charge Termination Charge Regulation Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX1551  1 7 7 Preset 0.28 External Control Linear -40 to +85 $0.85 @1k
MAX1555 
See All Battery Chargers (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1551, MAX1555: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX1551
Topmark Coding MAX1555
New Product Press Release   2003-08-15 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2902 Rev 0; 2003-07-31
This page last modified: 2010-05-14