DS1123L

3.3V, 8-Bit, Programmable Timing Element

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1123L Active: In Production. See Ordering Information for details.

Description

The DS1123L is an 8-bit programmable timing element similar in function to the DS1023, but operating at 3.3V. Like the DS1023, the DS1123L can delay signals up to a full period or more when used as a delay line, and an on-chip reference delay can be used to offset the inherent "step-zero" delay. This allows the DS1123L to shift a clock signal over the full 0 to 360° phase range. In addition to functioning as a delay line, it can be configured as a free-running oscillator or an externally triggered monostable vibrator.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 180kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Step Sizes of 0.25ns, 0.5ns, 1ns, 2ns
  • On-Chip Reference Delay
  • Configurable as a Delay Line, Monostable Vibrator, or Free-Running Oscillator
  • Can Delay Signals by a Full Period or More
  • Guaranteed Monotonicity
  • Parallel and 3-Wire Serial Programming Interface
  • Single 3.3V Power Supply
  • 16-pin TSSOP
 

Applications/Uses

  • Digital Test Equipment
  • Digital Video Projection
  • Signal Generators and Analyzers
  • Telecommunications
   

Key Specifications:

Delay Lines (Programmable)
Part Number Functions Prog. Steps Delay/ PW
(ns)
Delay/ PW
(ns)
Prog. I/F Budgetary
Price
min max See Notes
DS1123L 
1-Shot
Delay Line
256 16.5 527 3-Wire Serial $5.25 @1k
See All Delay Lines (Programmable) (7)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1123L: Typical Operating Circuit
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
Document Ref.: xxx Rev 2; 2007-08-27
This page last modified: 2009-10-08