MX7839

Octal, 13-Bit Voltage-Output DAC with Parallel Interface

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MX7839 contains eight 13-bit, voltage-output digital-to-analog converters (DACs). On-chip precision output amplifiers provide the voltage outputs. The device operates from ±15V supplies. Its bipolar output voltage swing is ±10V and is achieved with no external components. The MX7839 has three pairs of differential reference inputs; two of these pairs are connected to two DACs each, and a third pair is connected to four DACs. The references are independently controlled, providing different full-scale output voltages to the respective DACs.

The MX7839 features double-buffered interface logic with a 13-bit parallel data bus. Each DAC has an input latch and a DAC latch. Data in the DAC latch sets the output voltage. The eight input latches are addressed with three address lines. Data is loaded to the input latch with a single write instruction. An asynchronous load input (active-low LDAC) transfers data from the input latch to the DAC latch. The active-low LDAC input controls all DACs; therefore, all DACs can be updated simultaneously by asserting active-low LDAC. An asynchronous active-low CLR input sets the output of all eight DACs to the respective DUTGND input of the op amp. Note that active-low CLR is a CMOS input, which is powered by VDD. All other logic inputs are TTL/CMOS compatible. The MX7839 is pin-for-pin compatible with AD7839.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 384kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Full 13-Bit Performance without Adjustments
  • Eight DACs in a Single Package
  • Buffered Voltage Outputs
  • Unipolar or Bipolar Voltage Swing to ±10V
  • 31µs Output Settling Time
  • Small 44-Pin MQFP Package
  • Double-Buffered Digital Inputs
  • Asynchronous Load Updates All DACs Simultaneously
  • Asynchronous active-low CLR Forces All DACs to DUTGND_ _ Potential
 

Applications/Uses

  • Arbitrary Function Generators
  • Automated Test Equipment (ATE)
  • Avionics Equipment
  • Digital Offset and Gain Adjustments
  • Industrial Process Controls
  • Minimum Component Count Analog Systems
  • SONET Applications
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Full-Scale Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
max min max typ max max typ typ
MX7839  13 8 Voltage- Buffered Ext. 2 Parallel - Full Word 15.75 15.75 3 40 10 ±0.049 %FSR 31 230 -40 to +85
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MX7839: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-2952 Rev 0; 2003-08-14
This page last modified: 2008-09-12