DS4301

Nonvolatile, 32-Position Digital Potentiometer

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS4301 is a single 32-position linear digital potentiometer with 200kΩ end-to-end resistance. The wiper setting is stored in EEPROM, so the DS4301 powers up with the last stored setting. The position of the wiper is controlled through a simple three-terminal increment/decrement interface. The DS4301 is ideal for white LED backlight brightness control. Its 8-pin µSOP package, 2.4V to 5.5V supply range, and 200kΩ end-to-end resistance are especially suited for portable, battery-powered applications such as cellular telephones and PDAs.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 160kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single, 32-Position, 200kΩ Linear Nonvolatile (NV) Potentiometer Ideal for Battery-Powered Applications
  • Three-Terminal Increment/Decrement Interface to Adjust Wiper Position
  • Wide Voltage Supply Range (2.4V to 5.5V)
  • Command-Initiated NV Wiper Storage
  • Operates Over the Industrial Temperature Range (-40°C to +85°C)
  • Available in 8-Pin µSOP
 

Applications/Uses

  • Any Application that Requires a Small, Low-Cost NV Potentiometer
  • Portable Battery-Powered Devices such as PDAs and Cellular Phones
  • White LED Backlight Brightness Control
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
typ typ max
DS4301  Linear 1 Up/Down Non-Volatile 32 200 20 250 500 60
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS4301: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: xxx Rev 0; 2003-08-01
This page last modified: 2009-10-08