Maxim > Products > Optical Communications > MAX3873AEVKIT

MAX3873AEVKIT

Evaluation Kit for the MAX3873A

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3873A evaluation kit (EV kit) simplifies evaluation of the MAX3873A, a low-power 2.488Gbps/2.67Gbps clock recovery and data retiming IC. The EV kit enables testing of all the MAX3873A functions. SMA connectors are provided for the differential CML-compatible data and clock outputs. The differential data and clock outputs have on-board AC-coupling capacitors to allow direct connection to a high-speed oscilloscope. The MAX3873A EV kit is configured for 3.3V operation and consumes up to 150mA.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 192kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • SMA Connections for All System I/Os
  • Test Point for Monitoring Loss-of-Lock (active-low LOL)
  • Single 3.3V Power-Supply Operation
  • Fully Assembled and Tested
 

Applications/Uses

  • Add/Drop Multiplexers
  • DWDM Transmission Systems
  • SDH/SONET Receivers and Regenerators
  • SDH/SONET Test Equipment
  • Switch Matrix Backplanes
   

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX3873AEVKIT    
Active KIT;
See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Products with Similar Part Numbers

MAX3873A Low-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC
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
Document Ref.: 19-2779 Rev 0; 2003-06-18
This page last modified: 2007-08-17