Maxim > Products > Automotive > MAX9209, MAX9213
Maxim > Products > Interface > MAX9209, MAX9213

MAX9209, MAX9213

Programmable DC-Balanced 21-Bit Serializers

Industry's First 21-Bit, Programmable, DC-Balanced Serializer and Deserializer Chipset
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX9209 Active: In Production. See Ordering Information for details.
MAX9213 Active: In Production. See Ordering Information for details.

Description

The MAX9209/MAX9213 serialize 21 bits of LVTTL/LVCMOS parallel input data to three LVDS outputs. A parallel rate clock on a fourth LVDS output provides timing for deserialization.

The MAX9209/MAX9213 feature programmable DC balance, which allows isolation between the serializer and deserializer using AC-coupling. The DC balance circuits on each channel code the data, limiting the imbalance of transmitted ones and zeros to a defined range. The companion MAX9210/MAX9214 deserializers decode the data. When DC balance is not programmed, the serializers are compatible with non-DC-balanced, 21-bit serializers such as the DS90CR215 and DS90CR217.

Two frequency ranges and two DC-balance default conditions are available for maximum replacement flexibility and compatibility with existing non-DC-balanced serializers.

The MAX9209/MAX9213 are available in TSSOP and space-saving thin QFN packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 591.3kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9209EVKIT, MAX9244EVKIT

Key Features

  • Programmable DC-Balanced or Non-DC-Balanced Operation
  • DC Balance Allows AC-Coupling for Ground-Shift Tolerance
  • As Low as 8MHz Operation
  • Pin Compatible with DS90CR215 and DS90CR217 in Non-DC-Balanced Mode
  • Integrated 110Ω (DC-Balanced) and 410Ω (Non-DC-Balanced) Output Resistors
  • 5V Tolerant LVTTL/LVCMOS Data Inputs
  • PLL Requires No External Components
  • Up to 1.785Gbps Throughput
  • LVDS Outputs Meet IEC 61000-4-2 and ISO 10605 Requirements
  • LVDS Outputs Conform to ANSI TIA/EIA-644 LVDS Standard
  • Low-Profile 48-Lead TSSOP and Space-Saving TQFN Packages
  • -40°C to +85°C Operating Temperature Range
  • +3.3V Supply
 

Applications/Uses

  • Automotive DVD Entertainment Systems
  • Automotive Navigation Systems
  • Digital Copiers
  • Laser Printers
   

Key Specifications:

High-Speed Interconnect (Differential Signaling)
Part Number Signal Type Signal Type Functions Rx Tx Data Rates
(Mbps)
tPD
(ps)
VSUPPLY
(V)
Budgetary
Price
Rx Tx max See Notes
MAX9209 
LVCMOS
LVTTL
LVDS Serializer 21 3 300 7200 3.3 $3.90 @1k
MAX9213  600 $6.10 @1k
See All High-Speed Interconnect (Differential Signaling) (140)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9209, MAX9213: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2003-05-15 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2828 Rev 5; 2012-04-19
This page last modified: 2012-04-19