MAX1191

Ultra-Low-Power, 7.5Msps, Dual, 8-Bit ADC

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX1191 Active: In Production. See Ordering Information for details.

Description

The MAX1191 is an ultra-low-power, dual, 8-bit, 7.5Msps analog-to-digital converter (ADC). The device features two fully differential wideband track-and-hold (T/H) inputs. These inputs have a 440MHz bandwidth and accept fully differential or single-ended signals. The MAX1191 delivers a typical signal-to-noise and distortion (SINAD) of 48.6dB at an input frequency of 1.875MHz and a sampling rate of 7.5Msps while consuming only 12mW. This ADC operates from a 2.7V to 3.6V analog power supply. A separate 1.8V to 3.6V supply powers the digital output driver. In addition to ultra-low operating power, the MAX1191 features three power-down modes to conserve power during idle periods. Excellent dynamic performance, ultra-low power, and small size make the MAX1191 ideal for applications in imaging, instrumentation, and digital communications.

An internal 1.024V precision bandgap reference sets the full-scale range of the ADC to ±0.512V. A flexible reference structure allows the MAX1191 to use its internal reference or accept an externally applied reference for applications requiring increased accuracy.

The MAX1191 features parallel, multiplexed, CMOS-compatible tri-state outputs. The digital output format is offset binary. A separate digital power input accepts a voltage from 1.8V to 3.6V for flexible interfacing to different logic levels. The MAX1191 is available in a 5mm x 5mm, 28-pin thin QFN package, and is specified for the extended industrial (-40°C to +85°C) temperature range.

For higher sampling frequency applications, refer to the MAX1195-MAX1198 dual 8-bit ADCs. See a parametric table of the complete family of pin-compatible, 8-bit high-speed ADCs.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 624kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Low Power
    • 12mW (Normal Operation: 7.5Msps)
    • 0.3µW (Shutdown Mode)
  • Excellent Dynamic Performance
    • 48.7dB SNR at fIN = 1.875MHz
    • 69dBc SFDR at fIN = 1.875MHz
  • 2.7V to 3.6V Single Analog Supply
  • 1.8V to 3.6V TTL/CMOS-Compatible Digital Outputs
  • Fully Differential or Single-Ended Analog Inputs
  • Internal/External Reference Option
  • Multiplexed CMOS-Compatible Tri-State Outputs
  • 28-Pin Thin QFN Package
  • Evaluation Kit Available (Order MAX1193EVKIT)
 

Applications/Uses

  • Battery-Powered Portable Instruments
  • IQ Baseband Sampling
  • Low-Power Video
  • Ultrasound and Medical Imaging
  • WLAN, Mobile DSL, WLL Receiver
   

Key Specifications:

High-Speed ADCs (> 5Msps)
Part Number Input Chan. Resolution
(bits)
Sample Rate
(Msps)
SFDR
(dBc)
SINAD
(dB)
SNR
(dB)
THD
(dB)
DNL
(±LSB)
INL
(±LSB)
Full Pwr. BW
(MHz)
Data Bus Interface Budgetary
Price
max ≥ min min See Notes
MAX1191  2 8 7.5 69 48.6 48.7 -68 0.13 0.15 440 µP/10 $2.97 @1k
See All High-Speed ADCs (> 5Msps) (73)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision ADCs (< 5Msps)
Part Number Input Chan. SNR
(dB)
SINAD
(dB)
Budgetary
Price
See Notes
MAX1191  2 48.7 48.6 $2.97 @1k
See All Precision ADCs (< 5Msps) (455)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1191: Functional Diagram
Functional Diagram

More Information

Evaluation Kit: MAX1193EVKIT
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
Document Ref.: 19-2836 Rev 1; 2003-09-26
This page last modified: 2009-10-13