Maxim > Products > 1-Wire Devices > DS2408
Maxim > Products > Interface > DS2408

DS2408

1-Wire 8-Channel Addressable Switch

8-Channel, Bidirectional Port Expander can be Powered and Operated from a Single Communication Line
 Overview   Design Resources   Ordering Info   Related Products   User Comments (5)   All   

Status Explanations for product status codes

Part Number Status
DS2408 Active: In Production. See Ordering Information for details.

Description

The DS2408 is an 8-channel, programmable I/O 1-Wire® chip. PIO outputs are configured as open-drain and provide an on resistance of 100Ω max. A robust PIO channel-access communication protocol ensures that PIO output-setting changes occur error-free. A data-valid strobe output can be used to latch PIO logic states into external circuitry such as a D/A converter (DAC) or microcontroller data bus.

DS2408 operation is controlled over the single-conductor 1-Wire bus. Device communication follows the standard Dallas Semiconductor 1-Wire protocol. Each DS2408 has its own unalterable and unique 64-bit ROM registration number that is factory lasered into the chip. The registration number guarantees unique identification and is used to address the device in a multidrop 1-Wire net environment. Multiple DS2408 devices can reside on a common 1-Wire bus and can operate independently of each other. The DS2408 also supports 1-Wire conditional search capability based on PIO conditions or power-on-reset activity; the conditions to cause participation in the conditional search are programmable. The DS2408 has an optional VCC supply connection. When an external supply is absent, device power is supplied parasitically from the 1-Wire bus. When an external supply is present, PIO states are maintained in the absence of the 1-Wire bus power source. The RSTZ signal is configurable to serve as either a hard-wired reset for the PIO output or as a strobe for external circuitry to indicate that a PIO write or PIO read has completed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 608kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Eight Channels of Programmable I/O with Open-Drain Outputs
  • On-Resistance of PIO Pulldown Transistor 100Ω (max); Off-Resistance 10MΩ (typ)
  • Individual Activity Latches Capture Asynchronous State Changes at PIO Inputs for Interrogation by the Bus Master
  • Data-Strobe Output to Synchronize PIO Logic States to External Read/Write Circuitry
  • Built-in Multidrop Controller Ensures Compatibility with Other Dallas Semiconductor 1-Wire Net Products
  • Supports 1-Wire Conditional Search Command with Response Controlled by Programmable PIO Conditions
  • Unique Factory-Lasered 64-Bit Registration Number Ensures Error-Free Device Selection and Absolute Part Identity
  • Communicates to Host with a Single Digital Signal at 15.3kbps or 100kbps using 1-Wire Protocol
 

Applications/Uses

  • Industrial Control Instrumentation Test and Measurement Rack Based Systems Such as Central Office Switches, Wireless Base Stations, and PBXs
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
DS2408  ROM 1-Wire No No No No Yes 2.8 5.25 $2.75 @1k
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (68)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

Block Diagram

More Information

New Product Press Release   2003-04-18 ]
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
Document Ref.: 19-5702 Rev 2; 2011-01-10
This page last modified: 2011-01-10