Maxim > Products > Power and Battery Management > MAX1984, MAX1985, MAX1986

MAX1984, MAX1985, MAX1986

Ultra-Efficiency White LED Drivers

Ultra-Efficient, White LED Drivers Use Individual Regulators to Control the Current of Up to Eight LEDs
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX1984 Active: In Production.
MAX1984ETP Active: In Production.
MAX1985 Active: In Production. See Ordering Information for details.
MAX1986 Active: In Production.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 344kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Showing 5 out of 13 possible devices.
Part Number Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX1985ETP    
Active   TQFN;20 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX1985ETP+    
Active   TQFN;20 pin;16.8 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1985ETP+T    
Active   QFN;
-40°C to +85°C See data sheet
MAX1985ETP-T    
Active   QFN;20 pin
-40°C to +85°C See data sheet
MAX1985EVKIT     N/A No Longer Available MAX8790EVKIT

 
KIT;
See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Didn't Find What You Need?

Information Index

Document Ref.: 19-2761 Rev 0; 2003-02-23
This page last modified: 2009-10-13