DS26102

16-Port Transmission Convergence Device

 Overview   Design Resources   Ordering Info   All   

Status Explanations for product status codes

All versions are No Longer Available.

Description

On the transmit side, the DS26102 receives ATM cells from an ATM device through a UTOPIA II interface, provides cell buffering (up to 4 cells), HEC generation and insertion, cell scrambling, and converts the data to a serial stream appropriate for interfacing to a T1/E1 framer or transceiver. On the receive side, the DS26102 receives a TDM stream from a T1/E1 framer or transceiver; searches for the cell alignment; verifies the HEC; provides cell filtering, descrambling, and cell buffering; and passes the cells to an ATM device through the UTOPIA II interface. Other low-level traffic management functions are selectable for the transmit and receive paths. The DS26102 can also be used in fractional T1/E1 applications.

The DS26102 maps ATM cells to T1/E1 TDM frames as per the ATM Forum Specifications af-phy-0016.000 and af-phy-0064.000. In the receive direction, the cell delineation mechanism used for finding ATM cell boundary within T1/E1 frame is performed as per ITU I.432. The DS26102 provides a mapping solution for up to 16 T1/E1 TDM ports. The terms physical layer (PHY) and line side are used synonymously in this document and refer to the device interfacing with the line side of the DS26102. The terms ATM layer and system side are used synonymously and refer to the DS26102's UTOPIA II interface.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 632kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Supports 16 T1/E1 TDM Ports
  • Supports Fractional T1/E1
  • Compliant to ATM Forum Specifications for ATM Over T1 and E1
  • Standard UTOPIA II Interface to the ATM Layer
  • Configurable UTOPIA Address Range
  • Configurable Tx FIFO Depth to 2, 3, or 4 Cells
  • Optional Payload Scrambling in Transmit Direction and Descrambling in Receive Direction per ITU I.432
  • Optional HEC Insertion in Transmit Direction with Programmable COSET Polynomial Addition
  • HEC-Based Cell Delineation
  • Single-Bit HEC Error Correction in the Receive Direction
  • Receive HEC-Errored Cell Filtering
  • Receive Idle/Unassigned Cell Filtering
  • User-Definable Cell Filtering
  • 8-Bit Mux/Nonmux, Motorola/Intel Microprocessor Interface
  • Internal Clock Generator Eliminates External High-Speed Clocks
  • Internal One-Second Timer
  • Detects/Reports Up to Eight External Status Signals with Interrupt Support
  • IEEE 1149.1 JTAG Boundary Scan Support
  • 17mm x 17mm, 256-Pin CSBGA
 

Applications/Uses

  • ATM Over T1/E1
  • DSLAMs
  • IMA
  • Routers/Switches
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
Rev 2; 2005-03-28
This page last modified: 2008-03-11