Maxim > Products > 1-Wire Devices > DS2502-E48

DS2502-E48

48-Bit Node Address Chip

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
DS2502-E48 Active: In Production. See Ordering Information for details.

Description

The DS2502-E48 is a variant of the DS2502 1024-bit add-only memory. It differs from the standard DS2502 in its custom ROM family code 89h, and the UniqueWare™ Identifier 5E7h in place of the upper 12 bits of the standard ROM serialization field. Otherwise, the electrical and logical behavior is identical to that of the DS2502. For technical details please refer to the DS2502 data sheet.

The first 32 bytes of the DS2502-E48's EPROM memory contain a globally unique 48-bit node address and are write-protected. The data structure follows the conventions of UniqueWare devices using Default Data Structure (Figure 1 in the full data sheet). This format is also known as UDP (universal data packet) and is commonly used in 1-Wire® APIs. Therefore, if using one of those APIs one can call a high level function to read and verify the inverted CRC16. The UDP is defined in Application Note 114, 1-Wire File Structure, and the APIs can be found in the 1-Wire Software Development Kits.

The data record starts with a length byte (0Ah) and the 4-byte UniqueWare Project ID 00001129h. The next 6 bytes contain the 48-bit node address which consists of an incrementing 24-bit extension identifier and the IEEE®-assigned 24-bit company ID value 006035h. An inverted 16-bit CRC ends the data record. The remaining bytes of the 32-byte memory page remain unprogrammed. Neither the 24-bit extension identifier nor the 24-bit company ID are related to the 64-bit ROM registration number. The ROM registration number is used to provide a unique address to access the DS2502-E48 when multidropped on a 1-Wire bus.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 252kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Factory programmed 48-bit node address chip (MAC-48/EUI-48) with 768 bits user-programmable OTP-EPROM communicates with the economy of one signal plus ground
  • Provides valid Ethernet address
  • Unique, factory-lasered and tested 64-bit registration number assures absolute traceability because no two parts are alike
  • Built-in multidrop controller ensures compatibility with other 1-Wire products
  • Reduces control, address, data, power, and programming signals to a single pin
  • Directly connects to a single port pin of a microprocessor and communicates at up to 16.3kbps
  • Low cost TO-92 or TSOC surface mount packages
  • Reads over a wide voltage range of 2.8V to 6.0V from -40°C to +85°C; programs at 11.5V to 12.0V from -40°C to +50°C
   
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Memory Size Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
DS2502-E48  EPROM 1K x 1 1-Wire No No No No No 2.8 6 $1.33 @1k
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (68)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS2502-E48: Pin Configuration
Pin Configuration

Didn't Find What You Need?

Information Index

Document Ref.: 19-5071 Rev 2; 2009-12-23
This page last modified: 2009-12-23