DS21Q348DK

3.3V E1/T1/J1 Line Interface Design Kit Daughter Card

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

All versions are No Longer Available. See Ordering Information for recommended replacements.

Description

The DS21Q348 design kit is an evaluation board for the DS21Q348 3.3V E1/T1/J1 line interface. The DS21Q348DK is intended to be used as a daughter card with either the DK2000 or the DK101 motherboards. The board comes complete with a line interface unit (LIU), transformers, termination resistors, configuration switches, network connectors, and an interface to the motherboard.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 816kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Expedites New Designs by Eliminating First-Pass Prototyping
  • Interfaces Directly to the DK101 or DK2000 Motherboards
  • Demonstrates Key Functions of the DS21Q348
  • High-Level Software Provides Visual Access to Registers
  • Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • BNC Connections for 75Ω E1
  • Bantam and RJ48 Connectors for 120Ω E1 and 100Ω T1
  • Multitap Transformer Facilitates True Impedance Matching for 75Ω and 120Ω /100Ω Paths
   
   

More Information

Support Files (628kB)
Demo Kit: DK101
Demo Kit: DK2000
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
Rev 1; 2003-06-03
This page last modified: 2009-09-17