MAX9179

Quad LVDS Receiver with Hysteresis

Quad LVDS Receiver with Hysteresis is Designed for Applications Requiring High Data Rates, Low Power Dissipation, and Noise Immunity
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

This product is Not Recommended for New Designs. Some versions may be No Longer Available or being discontinued and subject to Last Time Buy, after which new orders can not be placed.

Description

The MAX9179 is a quad, low-voltage differential signaling (LVDS) line receiver designed for applications requiring high data rates, low power dissipation, and noise immunity. The receiver accepts four LVDS input signals and translates them to 3.3V LVCMOS output levels at speeds up to 400Mbps. The receiver features built-in hysteresis, which improves noise immunity and prevents multiple switching on slow-transitioning inputs.

The device supports a wide 0.038V to 2.362V common-mode input voltage range, allowing for ground potential differences and common-mode noise between the driver and the receiver. A fail-safe circuit sets the output high when the input is open, undriven and shorted, or undriven and terminated. Common enable inputs control the high-impedance outputs.

The MAX9179 has a flow-through pinout for easy PC board layout. It is pin compatible with the MAX9121 and the DS90LV048A, but it also features high-ESD tolerance and built-in hysteresis.

Available in 16-pin TSSOP and thin QFN packages, the MAX9179 operates from a single 3.3V supply and is specified for -40°C to +85°C operation.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 296kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Guaranteed 400Mbps Data Rate
  • 50mV (typ) Hysteresis
  • Overshoot/Undershoot Protection (-1.0V or VCC + 1.0V) on Enables
  • IEC 61000-4-2 Level 4 ESD Tolerance
  • AC Specifications Guaranteed with |VID| = 100mV
  • Single 3.3V Supply
  • Fail-Safe Circuit
  • Flow-Through Pinout
    • Simplifies PC Board Layout
    • Reduces Crosstalk
  • Low-Power CMOS Design
  • Conforms to ANSI TIA/EIA-644 LVDS Standard
  • High-Impedance Inputs when Powered Off
  • Pin Compatible with the MAX9121 and the DS90LV048A
  • Small Thin QFN Package Available
 

Applications/Uses

  • Backplane Interconnect
  • Cell Phone Base Stations
  • Clock Distribution
  • Digital Copiers
  • Laser Printers
  • LCD Displays
  • Network Routers and Switches
  • Telecom Switching Equipment
   

Diagram

MAX9179: Pin Configuration
Pin Configuration

More Information

New Product Press Release   2003-02-28 ]
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
Document Ref.: 19-2752 Rev 0; 2003-03-06
This page last modified: 2009-10-13