MAX1561, MAX1599

High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs

26V, Step-Up DC-DC Powers Up to 6 White LEDs with Up to 87% Efficiency
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX1561/MAX1599 step-up converters drive up to six white LEDs with a constant current to provide backlight in cell phones, PDAs, and other hand-held devices. The step-up converter topology allows series connection of the white LEDs so the LED currents are identical for uniform brightness. This configuration eliminates the need for ballast resistors and expensive factory calibration.

The MAX1561/MAX1599 include an internal, high-voltage, low-RDS(ON) N-channel MOSFET switch for high efficiency and maximum battery life. A single Dual Mode™ input provides a simple means of brightness adjustment and on/off control. Fast 1MHz (500kHz for the MAX1599) current-mode, pulse-width modulated (PWM) operation allows for small input and output capacitors and a small inductor while minimizing ripple on the input supply/battery. Programmable soft-start eliminates inrush current during startup.

Both devices are available in a space-saving, 8-pin 3mm x 3mm thin DFN package with exposed paddle (EP).

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 240kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX1561EVKIT

Key Features

  • Accurate Current Regulation for Uniform Illumination
  • High Efficiency Up to 87%
  • Flexible Analog or PWM Dimming Control
  • Up to 900mW Output Power with Internal 30V MOSFET Switch
  • Fast 1MHz (MAX1561) or 500kHz (MAX1599) PWM Operation
  • Small, Low-Profile External Components
  • 2.6V to 5.5V Input Range
  • 26V (max) Output with Overvoltage Protection
  • Optimized for Low 15mVP-P Input Ripple
  • Soft-Start with Zero Inrush Current
  • 0.3µA Shutdown Current
  • Tiny 8-Pin 3mm x 3mm Thin DFN Package
 

Applications/Uses

  • Cell Phones/Smartphones
  • e-Books and Subnotebooks
  • PDAs, Palmtops, and Wireless Handhelds
  • White LED Display Backlighting
   

Key Specifications:

LED Drivers
Part Number Battery Input Regulation Topology Max. No. of LEDs LED Channels LED Configuration ILED per Channel
(A)
PWM Dimming Freq.
(kHz)
Dimming Control VCURR_SENSE
(mV)
POUT
(W)
VIN
(V)
VIN
(V)
ICC
(mA)
LED String Volt.
(V)
Oper. Freq.
(kHz)
Budgetary
Price
max max min max max max See Notes
MAX1561  1-Cell Li+ Inductor Based 6 1 Series 0.02 200
Analog
PWM
100 0.9 2.6 5.5 0.55 26 1000 $1.29 @1k
MAX1599  500 -
See All LED Drivers (80)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1561, MAX1599: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX1561
Topmark Coding MAX1599
New Product Press Release   2003-03-06 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2731 Rev 1; 2003-11-18
This page last modified: 2009-10-13