MAX3785EVKIT

Evaluation Kit for the MAX3785

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3785 evaluation kit (EV kit) simplifies evaluation of the MAX3785 6.25Gbps equalizer. The EV kit enables testing of all device functions. SMA connectors with 50Ω controlled impedance to the MAX3785 are provided for all input and output ports to facilitate connection to high-speed test equipment.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 192kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Calibration Test Strip
 

Applications/Uses

  • Double IEEE 802.3ae XAUI
  • Double STM-16/OC-48
  • HSBI for < 6.4Gbps
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
Document Ref.: 19-2681 Rev 0; 2002-12-10
This page last modified: 2007-08-02