Maxim > Products > Digital-to-Analog Converters > MAX5200, MAX5201, MAX5202, ...

MAX5200, MAX5201, MAX5202, MAX5203

Low-Cost, Voltage-Output, 16-Bit DACs with Internal Reference in µMAX

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX5200 This product is Not Recommended for New Designs.
MAX5201 This product is Not Recommended for New Designs.
MAX5202 This product is Not Recommended for New Designs.
MAX5203 Active: In Production. But some versions of the family are Not Recommended for New Designs. See Ordering Information.

Description

The MAX5200-MAX5203 serial input, voltage-output, 16-bit digital-to-analog converters (DACs) provide monotonic 16-bit output over temperature without any adjustments. The MAX5200/MAX5201 operate from a +5V single power supply featuring a +2.5V internal reference and an internal gain of 2, while the MAX5202/MAX5203 operate from a +3V or +3.3V single power supply featuring a +1.5V internal reference and an internal gain of 2. The MAX5200-MAX5203 DAC output range is typically 0 to VDD.

The MAX5200-MAX5203 feature a hardware reset input (active-low CLR) that, when pulled low, clears the output to zero code 0000 hex (MAX5201/MAX5203) or resets the output to midscale code 8000 hex (MAX5200/MAX5202). The 3-wire serial interface is SPI™/QSPI™/MICROWIRE™ compatible. All devices have a low-power shutdown mode that reduces the supply current consumption to 1µA. The MAX5200-MAX5203 are available in a space-saving 10-pin µMAX® package and are guaranteed over the extended temperature range (-40°C to +105°C). Refer to the MAX5204-MAX5207 data sheet for external reference versions.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 304kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Guaranteed 16-Bit Monotonic
  • Internal Reference
  • 10-Pin 5mm x 3mm µMAX Package
  • Rail-to-Rail Output Amplifier
  • Single-Supply Operation
    • +5V (MAX5200/MAX5201)
    • +3V, +3.3V (MAX5202/MAX5203)
  • Low Power Consumption: 0.8mA
  • Shutdown Mode Reduces Supply Current to 1µA
  • SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
  • Power-On-Reset Sets Output to
    • Midscale (MAX5200/MAX5202)
    • Zero Scale (MAX5201/MAX5203)
 

Applications/Uses

  • High-Resolution Offset Adjustment
  • Industrial Process Controls
  • Low-Cost VCO/VCXO Frequency Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX5200A  Mid-Scale 16 1 Voltage- Buffered Int. 20 Serial - SPI 4.75 5.25 1 10 1.5 ±25 mV 25 10
-40 to +105
0 to +70
$9.27 @1k
MAX5200B  Mid-Scale 40 4.75 5.25 -40 to +105 $4.25 @1k
MAX5201A  Zero-Scale 20 4.75 5.25
-40 to +105
0 to +70
$9.27 @1k
MAX5201B  Zero-Scale 40 4.75 5.25 -40 to +105 $4.25 @1k
MAX5202A  Mid-Scale 20 2.7 3.6
-40 to +105
0 to +70
$9.27 @1k
MAX5202B  Mid-Scale 40 2.7 3.6 -40 to +105 $4.25 @1k
MAX5203A  Zero-Scale 20 2.7 3.6
-40 to +105
0 to +70
$9.27 @1k
MAX5203B  Zero-Scale 40 2.7 3.6 -40 to +105 $4.25 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5200, MAX5201, MAX5202, MAX5203: Functional Block Diagram
Functional Block Diagram

Didn't Find What You Need?

Information Index

Document Ref.: 19-2655 Rev 2; 2004-11-22
This page last modified: 2008-09-01