MAX6958, MAX6959

2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX6958 Active: In Production. See Ordering Information for details.
MAX6959 Active: In Production. See Ordering Information for details.

Description

The MAX6958/MAX6959 compact multiplexed common- cathode display drivers interface microprocessors to seven-segment numeric LED digits, or discrete LEDs through an SMBus™- and I²C-compatible 2-wire serial interface. The 2-wire serial interface uses fixed 0.8V/2.1V logic thresholds for compatibility with 2.5V and 3.3V systems when the display driver is powered from a 5V supply.

The MAX6958/MAX6959 drive up to four 7-segment digits, with decimal points, plus four discrete LEDs, or four 7-segment digits and eight discrete LEDs if the digits' decimal points are not used, or up to 36 discrete LEDs. The MAX6959 also includes two input ports, one or both of which may be configured as a key-switch reader, which automatically scans and debounces a matrix of up to eight switches. Key-switch status is obtained by polling internal status registers or by configuring the MAX6959 interrupt output.

Other on-chip features include a hexadecimal font for seven-segment displays, multiplex scan circuitry, anode and cathode drivers, and static RAM that stores each digit. The peak segment current for the display digits is set internally to 23mA. Display intensity is adjusted using a 64-step internal digital brightness control. The MAX6958/MAX6959 include a low-power shutdown mode, a scan-limit register that allows the user to display from one to four digits, and a test mode, which forces all LEDs on. The LED drivers are slew-rate-limited to reduce EMI.

The MAX6958/MAX6959 are available in 16-pin PDIP and QSOP packages and are fully specified over the -40°C to +125°C automotive temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 684kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 400kbps 2-Wire Serial Interface
  • 3V to 5.5V Operation
  • Drive 4 Digits plus 4 or 8 Discrete LEDs
  • Drive Common-Cathode LED Digits
  • 23mA Constant-Current LED Segment Drive
  • Hexadecimal Decode/No-Decode Digit Selection
  • 64-Step Digital Brightness Control
  • Slew-Rate-Limited Segment Drivers Reduced EMI
  • Debounces Up to Eight Switches with n-Key Rollover (MAX6959 Only)
  • IRQ Output When a Key Input Is Debounced (MAX6959 Only)
  • 20µA Low-Power Shutdown (Data Retained)
  • Automotive Temperature Range (-40°C to +125°C)
  • Compact 16-Pin PDIP and QSOP Packages
  • Underwriters Laboratories (UL) Recognized
 

Applications/Uses

  • Audio/Video Equipment
  • Industrial Controls
  • Panel Meters
  • Set-Top Boxes
  • Vending Machine
  • White Goods
   

Key Specifications:

Display Drivers
Part Number LCD or LED Digits or Char. Output Format Display Type Interface Fonts VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX6958  LED 4½-Digit 7 segment + 2 annunciators Common Cathode Serial 2-Wire 400kbit Hexadecimal 3 5.5 $3.48 @1k
MAX6959  $5.23 @1k
See All Display Drivers (48)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6958, MAX6959: Typical Operating Circuit
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
Document Ref.: 19-2634 Rev 1; 2005-12-13
This page last modified: 2008-03-13