Maxim > Products > Automotive > MAX6443, MAX6444, MAX6445, ...
Maxim > Products > Supervisors, Voltage Monitors, Sequencers > MAX6443, MAX6444, MAX6445, ...

MAX6443, MAX6444, MAX6445, MAX6446, MAX6447, MAX6448, MAX6449, MAX6450, MAX6451, MAX6452

µP Reset Circuits with Long Manual Reset Setup Period

µP Reset Circuits with Long Manual-Reset Setup Period Eliminate Unwanted Reset Conditions in Front-Panel Applications
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6443–MAX6452 low-current microprocessor reset circuits feature single or dual manual reset inputs with an extended setup period. Because of the extended setup period, short switch closures (nuisance resets) are ignored.

On all devices, the reset output asserts when any of the monitored supply voltages drops below its specified threshold. The reset output remains asserted for the reset timeout period (210ms typ) after all monitored supplies exceed their reset thresholds. The reset output is one-shot pulse asserted for the reset timeout period (140ms min) when selected manual reset input(s) are held low for an extended setup timeout period. These devices ignore manual reset transitions of less than the extended setup timeout period.

The MAX6443–MAX6448 are single fixed-voltage µP supervisors. The MAX6443/MAX6444 have a single extended manual reset input. The MAX6445/MAX6446 have two extended manual reset inputs. The MAX6447/MAX6448 have one extended and one immediate manual reset input.

The MAX6449–MAX6452 have one fixed-threshold µP supervisor and one adjustable-threshold µP supervisor. The MAX6449/MAX6450 have two delayed manual reset inputs. The MAX6451/MAX6452 have one delayed and one immediate manual reset input.

The MAX6443–MAX6452 have an active-low RESET with push-pull or open-drain output logic options. These devices, offered in small SOT packages, are fully guaranteed over the extended temperature range (-40°C to +85°C).

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 164kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single- or Dual-Supply Voltage Monitors
  • Precision Factory-Set Reset Thresholds from 1.6V to 4.6V
  • Adjustable Threshold to Monitor Voltages Down to 0.63V (MAX6449–MAX6452)
  • Single or Dual Manual Reset Inputs with Extended Setup Period
  • Optional Short Setup Time Manual Reset Input (MAX6447/MAX6448 and MAX6451/MAX6452)
  • Immune to Short Voltage Transients
  • Low 6µA Supply Current
  • Guaranteed Valid Reset Down to VCC = 1.0V
  • Active-Low RESET (Push-Pull or Open-Drain) Outputs
  • 140ms (min) Reset Timeout Period
  • Small SOT143 and SOT23 Packages
 

Applications/Uses

  • Automotive
  • Cable/DSL Modems
  • Consumer Electronics
  • DVD Players
  • Industrial Equipment
  • Medical Devices
  • MP3 Players
  • Set-Top Boxes
   

Key Specifications:

Pushbutton Devices
Part Number Monitored Voltages Manual Reset Feature MR1 Setup Time MR2 Setup Time Reset Thresh.
(V)
Reset Out tRESET Reset Thresh. Accur.
(%)
ICC
(µA)
Budgetary
Price
min @ +25°C max See Notes
MAX6443  1 Extended Setup Period 6.72s -
1.2 to 1.79
1.8 to 2.49
2.5 to 3.29
3.3 to 4.99
Active Low
Push-Pull
85ms to 300ms 2.5 16 $1.42 @1k
MAX6444  1 -
Active Low
Open Drain
$1.03 @1k
MAX6445  1 6.72s
Active Low
Push-Pull
$2.23 @1k
MAX6446  1 6.72s
Active Low
Open Drain
$2.23 @1k
MAX6447  1 1µs
Active Low
Push-Pull
$2.23 @1k
MAX6448  1 1µs
Active Low
Open Drain
$2.23 @1k
MAX6449  2 6.72s
Active Low
Push-Pull
$2.23 @1k
MAX6450  2 6.72s
Active Low
Open Drain
$2.23 @1k
MAX6451  2 1µs
Active Low
Push-Pull
$2.23 @1k
MAX6452  2 1µs
Active Low
Open Drain
$2.23 @1k
See All Pushbutton Devices (17)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6443, MAX6444: Pin Configuration
Pin Configuration

MAX6445, MAX6446, MAX6447, MAX6448, MAX6449, MAX6450, MAX6451, MAX6452: Pin Configuration
Pin Configuration

More Information

Topmark Coding MAX6443
Topmark Coding MAX6444
Topmark Coding MAX6445
Topmark Coding MAX6446
Topmark Coding MAX6447
Topmark Coding MAX6448
Topmark Coding MAX6449
Topmark Coding MAX6450
Topmark Coding MAX6451
Topmark Coding MAX6452
New Product Press Release   2002-11-21 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2656 Rev 3; 2010-10-15
This page last modified: 2010-10-15