Maxim > Products > Digital-to-Analog Converters > MAX5204, MAX5205, MAX5206, ...

MAX5204, MAX5205, MAX5206, MAX5207

Low-Cost, Voltage-Output, 16-Bit DACs in µMAX

Industry's Smallest, Buffered, Voltage-Output 16-Bit DACs
 Overview   Design Resources   Ordering Info   All   

Status Explanations for product status codes

Part Number Status
MAX5204 This product is Not Recommended for New Designs.
MAX5205 Active: In Production. But some versions of the family are Not Recommended for New Designs. See Ordering Information.
MAX5206 This product is Not Recommended for New Designs.
MAX5207 This product is Not Recommended for New Designs.

Description

The MAX5204-MAX5207 serial input, voltage-output 16-bit digital-to-analog converters (DACs) provide monotonic 16-bit output over temperature without any adjustments. The MAX5204/MAX5205 operate from a +5V single power supply and use an external reference ranging from +4V to VDD, while the MAX5206/MAX5207 operate from a +3V or +3.3V single power supply and use an external reference ranging from +2V to VDD. The MAX5204-MAX5207 DAC output range is typically from 0 to VDD.

The MAX5204-MAX5207 feature a hardware reset input (active-low CLR) that when pulled low clears the output to zero code 0000 hex (MAX5205/MAX5207) or resets the output to midscale code 8000 hex (MAX5204/MAX5206). The 3-wire serial interface is compatible with SPI™/QSPI™/MICROWIRE™. All devices have a low-power shutdown mode that reduces the supply current consumption to 1µA. The MAX5204-MAX5207 are available in a space-saving 10-pin µMAX® package and are guaranteed over the extended temperature range (-40°C to +105°C). Refer to the MAX5200-MAX5203 data sheet for internal reference versions.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 296kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Guaranteed 16-Bit Monotonic
  • 10-Pin 5mm x 3mm µMAX Package
  • Rail-to-Rail Output Amplifier
  • Single-Supply Operation
    • +5V (MAX5204/MAX5205)
    • +3V, +3.3V (MAX5206/MAX5207)
  • Low Power Consumption: 0.5mA
  • Shutdown Mode Reduces Supply Current to 1µA
  • SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
  • Power-On-Reset Sets Output to
    • Midscale (MAX5204/MAX5206)
    • Zero-Scale (MAX5205/MAX5207)
 

Applications/Uses

  • High-Resolution Offset Adjustment
  • Industrial Process Controls
  • Low-Cost VCO/VCXO Frequency Control
   

Diagram

MAX5204, MAX5205, MAX5206, MAX5207: Functional Block Diagram
Functional Block Diagram

More Information

New Product Press Release   2002-11-20 ]
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
Document Ref.: 19-2658 Rev 1; 2004-11-22
This page last modified: 2008-09-01