MAX6955

2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan

2-Wire Interfaced, 2.7V to 5.5V LED Display Drivers with GPIO and Key Scan
 Overview   Design Resources   Ordering Info   Related Products   User Comments (2)   All   

Status Explanations for product status codes

Part Number Status
MAX6955 Active: In Production. But some versions of the family are subject to Last Time Buy. See Ordering Information.

Description

The MAX6955 is a compact display driver that interfaces microprocessors to a mix of 7-segment, 14-segment, and 16-segment LED displays through an I²C-compatible 2-wire serial interface. The MAX6955 drives up to 16 digits 7-segment, 8 digits 14-segment, 8 digits 16-segment, or 128 discrete LEDs, while functioning from a supply voltage as low as 2.7V. The driver includes five I/O expander or general-purpose I/O (GPIO) lines, some or all of which can be configured as a key-switch reader. The key-switch reader automatically scans and debounces a matrix of up to 32 switches.

Included on chip are full 14- and 16-segment ASCII 104-character fonts, a hexadecimal font for 7-segment displays, multiplex scan circuitry, anode and cathode drivers, and static RAM that stores each digit. The maximum segment current for the display digits is set using a single external resistor. Digit intensity can be independently adjusted using the 16-step internal digital brightness control. The MAX6955 includes a low-power shutdown mode, a scan-limit register that allows the user to display from 1 to 16 digits, segment blinking (synchronized across multiple drivers, if desired), and a test mode, which forces all LEDs on. The LED drivers are slew-rate limited to reduce EMI.

For an SPI™-compatible version, refer to the MAX6954 data sheet. An evaluation kit (EV kit) for the MAX6955 is available.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 608kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX6955EVKIT

Key Features

  • 400kbps 2-Wire I²C-Compatible Interface
  • 2.7V to 5.5V Operation
  • Drives Up to 16 Digits 7-Segment, 8 Digits 14-Segment, 8 Digits 16-Segment, 128 Discrete LEDs, or a Combination of Digit Types
  • Drives Common-Cathode Monocolor and Bicolor LED Displays
  • Built-In ASCII 104-Character Font for 14-Segment and 16-Segment Digits and Hexadecimal Font for 7-Segment Digits
  • Automatic Blinking Control for Each Segment
  • 10µA (typ) Low-Power Shutdown (Data Retained)
  • 16-Step Digit-by-Digit Digital Brightness Control
  • Display Blanked on Power-Up
  • Slew-Rate-Limited Segment Drivers for Lower EMI
  • Five GPIO Port Pins Can Be Configured as Key-Switch Reader to Scan and Debounce Up to 32 Switches with n-Key Rollover
  • IRQ Output when a Key Input is Debounced
  • 36-Pin SSOP and 6mm x 6mm 40-Pin TQFN Packages
  • Automotive Temperature Range Standard
  • Underwriters Laboratories (UL) Recognized
 

Applications/Uses

  • Audio/Video Equipment
  • Automotive Electronics
  • Bar Graph Displays
  • Panel Meters
  • Set-Top Boxes
  • White Goods
   

Key Specifications:

Display Drivers
Part Number LCD or LED Digits or Char. Output Format Display Type Interface Fonts Segment Blinking VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX6955  LED
8-Digit 16-Segment
8-Digit 14-Segment
16-Digit 7-Segment
7 segments
14 segments
16 segments
Common Cathode Serial 2-Wire 400kbit
104 char ASCII
Hexadecimal
Yes 2.7 5.5 $9.10 @1k
See All Display Drivers (52)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6955: Functional Diagram
Functional Diagram

Didn't Find What You Need?

Information Index

Document Ref.: 19-2548 Rev 3; 2008-04-04
This page last modified: 2009-10-14