MAX6956

2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander

 Overview   Design Resources   Ordering Info   Related Products   User Comments (5)   All   

Status Explanations for product status codes

Part Number Status
MAX6956 Active: In Production. But some versions of the family are subject to Last Time Buy. See Ordering Information.

Description

The MAX6956 compact, serial-interfaced LED display driver/I/O expander provide microprocessors with up to 28 ports. Each port is individually user configurable to either a logic input, logic output, or common-anode (CA) LED constant-current segment driver. Each port configured as an LED segment driver behaves as a digitally controlled constant-current sink, with 16 equal current steps from 1.5mA to 24mA. The LED drivers are suitable for both discrete LEDs and CA numeric and alphanumeric LED digits.

Each port configured as a general-purpose I/O (GPIO) can be either a push-pull logic output capable of sinking 10mA and sourcing 4.5mA, or a Schmitt logic input with optional internal pullup. Seven ports feature configurable transition detection logic, which generates an interrupt upon change of port logic level. The MAX6956 is controlled through an I²C-compatible 2-wire serial interface, and uses four-level logic to allow 16 I²C addresses from only 2 select pins.

The MAX6956AAX and MAX6956ATL have 28 ports and are available in 36-pin SSOP and 40-pin thin QFN packages, respectively. The MAX6956AAI and MAX6956ANI have 20 ports and are available in 28-pin SSOP and 28-pin DIP packages, respectively.

For an SPI-interfaced version, refer to the MAX6957 data sheet. For a lower cost pin-compatible port expander without the constant-current LED drive capability, refer to the MAX7300 data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 432kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX6956EVKIT

Key Features

  • 400kbps I²C-Compatible Serial Interface
  • 2.5V to 5.5V Operation
  • -40°C to +125°C Temperature Range
  • 20 or 28 I/O Ports, Each Configurable as
    • Constant-Current LED Driver
    • Push-Pull Logic Output
    • Schmitt Logic Input
    • Schmitt Logic Input with Internal Pullup
  • 11µA (max) Shutdown Current
  • 16-Step Individually Programmable Current Control for Each LED
  • Logic Transition Detection for Seven I/O Ports
  • Underwriters Laboratories (UL) Recognized
 

Applications/Uses

  • Automotive
  • Bar Graph Displays
  • Industrial Controllers
  • Panel Meters
  • Set-Top Boxes
  • System Monitoring
  • White Goods
   

Key Specifications:

Display Drivers
Part Number LCD or LED Digits or Char. Output Format Display Type Interface VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX6956  LED 28-Segment Any digit type Common Anode Serial 2-Wire 400kbit 2.5 5.5 $3.08 @1k
See All Display Drivers (52)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6956: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2002-08-13 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2414 Rev 4; 2010-07-01
This page last modified: 2010-07-01