Maxim > Products > Automotive > MAX9248, MAX9250
Maxim > Products > Interface > MAX9248, MAX9250
Maxim > Products > LED Lighting and LCD Display > MAX9248, MAX9250

MAX9248, MAX9250

27-Bit, 2.5MHz to 42MHz DC-Balanced LVDS Deserializers

Fully Integrated, Single-Link Deserializer for Digital Video Applications
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX9248 Active: In Production. See Ordering Information for details.
MAX9250 Active: In Production. See Ordering Information for details.

Description

The MAX9248/MAX9250 digital video serial-to-parallel converters deserialize a total of 27 bits during data and control phases. In the data phase, the LVDS serial input is converted to 18 bits of parallel video data and in the control phase, the input is converted to 9 bits of parallel control data. The separate video and control phases take advantage of video timing to reduce the serial-data rate. The MAX9248/MAX9250 pair with the MAX9247 serializer to form a complete digital video transmission system. For operating frequencies less than 35MHz, the MAX9248/MAX9250 can also pair with the MAX9217 serializer.

The MAX9248 features spread-spectrum capability, allowing output data and clock to spread over a specified frequency range to reduce EMI. The data and clock outputs are programmable for a spectrum spread of ±4% or ±2%. The MAX9250 features output enable input control to allow data busing.

Proprietary data decoding reduces EMI and provides DC balance. The DC balance allows AC-coupling, providing isolation between the transmitting and receiving ends of the interface. The MAX9248/MAX9250 feature a selectable rising or falling output latch edge.

ESD tolerance is specified for ISO 10605 with ±10kV Contact Discharge and ±30kV Air-Gap Discharge.

The MAX9248/MAX9250 operate from a +3.3V ±10% core supply and feature a separate output supply for interfacing to 1.8V to 3.3V logic-level inputs. These devices are available in a 48-lead LQFP package and are specified from -40°C to +85°C or -40°C to +105°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 196kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9247EVKIT, MAX9248EVKIT

Key Features

  • Programmable ±4% or ±2% Spread-Spectrum Output for Reduced EMI (MAX9248)
  • Proprietary Data Decoding for DC Balance and Reduced EMI
  • Control Data Deserialized During Video Blanking
  • Five Control Data Inputs are Single-Bit-Error Tolerant
  • Output Transition Time is Scaled to Operating Frequency for Reduced EMI
  • Staggered Output Switching Reduces EMI
  • Output Enable Allows Busing of Outputs (MAX9250)
  • Clock Pulse Stretch on Lock
  • Wide ±2% Reference Clock Tolerance
  • Synchronizes to MAX9247 Serializer Without External Control
  • ISO 10605 and IEC 61000-4-2 Level 4 ESD Protection
  • Separate Output Supply Allows Interface to 1.8V to 3.3V Logic
  • +3.3V Core Power Supply
  • Space-Saving LQFP Package
  • -40°C to +85°C and -40°C to +105°C Operating Temperature Ranges
 

Applications/Uses

  • In-Vehicle Entertainment Systems
  • LCD Displays
  • Navigation System Displays
  • Video Cameras
   

Key Specifications:

High-Speed Interconnect (Differential Signaling)
Part Number Signal Type Signal Type Functions Rx Tx Data Rates
(Mbps)
VSUPPLY
(V)
Budgetary
Price
Rx Tx See Notes
MAX9248  LVDS LVCMOS Deserializer 1 27 756 3.3 $5.43 @1k
MAX9250  $5.03 @1k
See All High-Speed Interconnect (Differential Signaling) (140)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9248, MAX9250: Functional Diagram
Functional Diagram

More Information

New Product Press Release 2006-02-15

Didn't Find What You Need?

Information Index

Document Ref.: 19-3943 Rev 3; 2009-07-08
This page last modified: 2010-04-20