Maxim > Products > Interface > MAX9424EVKIT

MAX9424EVKIT

Evaluation Kit for the MAX9424, MAX9425, MAX9426, MAX9427

 Overview   Design Resources   Ordering Info   User Comments (0)   All   

Status Explanations for product status codes

Not Recommended for New Designs

Description

The MAX9424 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit (PC) board. The EV kit includes the MAX9424, a four-channel low-skew PECL/LVPECL-to-ECL/LVECL translator. The EV kit accepts differential PECL/LVPECL input signals and converts these differential ECL/LVECL signals at an operating frequency up to 3GHz.

The MAX9424 EV kit is a four-layer PC board with 50Ω controlled-impedance traces. It can also be used to evaluate the MAX9425/MAX9426/MAX9427 PECL/LVPECL-to-ECL/LVECL translators with different internal input and output terminations.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 440kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Controlled 50Ω Coplanar Impedance Traces
  • Output Trace Lengths Matched to < 1mil (25.4 x 10-3mm)
  • Frequency Range
    • 2GHz (min) at Asynchronous Mode
    • 3GHz (min) at Synchronous Mode
  • 32-Pin TQFP 5mm x 5mm Package
  • Surface-Mount Construction
  • Fully Assembled and Tested
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Central Office Backplane Clock Distribution
  • Data and Clock Driver and Buffer
  • DSLAM Backplane
  • Wireless Base Stations
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
Document Ref.: 19-2473 Rev 0; 2002-06-13
This page last modified: 2007-07-30