MAX3971A

+3.3V, 10.7Gbps Limiting Amplifier

 Overview   Design Resources   Ordering Info   All   

Status Explanations for product status codes

All versions are No Longer Available.

Description

The MAX3971A is a compact 10.7Gbps limiting amplifier. It accepts signals over a wide range of input voltage levels and provides constant-level output voltages with controlled edge speeds. It functions as a data quantizer with a 240mVP-P differential CML output signal with a 100Ω differential termination. The MAX3971A has a disable function that allows the outputs to be squelched if required by the application.

The MAX3971A is designed to work with the MAX3970 transimpedance amplifier (TIA). The limiting amplifier operates on a single +3.3V supply and functions over a 0°C to +85°C temperature range.

The MAX3971A is offered in die form and in a compact 4mm × 4mm 20-pin QFN and thin QFN package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 456kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single +3.3V Power Supply
  • 2mVP-P Input Sensitivity
  • 1.8ps Typical Deterministic Jitter (VIN = 800mVP-P)
  • Dice and 4mm × 4mm QFN or Thin QFN Package Available
  • Output Disable Feature
 

Applications/Uses

  • 10Gbps Ethernet Optical Receivers
  • 10Gbps Fibre Channel Receivers
  • VSR OC-192 Receivers
   

Diagram

MAX3971A: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2002-05-28 ]
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
Document Ref.: 19-2391 Rev 2; 2007-02-28
This page last modified: 2009-10-14