Maxim > Products > Interface > MAX7301
Maxim > Products > Microcontrollers > MAX7301

MAX7301

4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander

 Overview   Design Resources   Ordering Info   Related Products   User Comments (1)   All   

Status Explanations for product status codes

Part Number Status
MAX7301 Active: In Production. But some versions of the family are subject to Last Time Buy. See Ordering Information.

Description

The MAX7301 compact, serial-interfaced I/O expander (or general-purpose I/O (GPIO) peripheral) provides microprocessors with up to 28 ports. Each port is individually user configurable to either a logic input or logic output.

Each port can be configured either as a push-pull logic output capable of sinking 10mA and sourcing 4.5mA, or a Schmitt logic input with optional internal pullup. Seven ports feature configurable transition detection logic, which generates an interrupt upon change of port logic level. The MAX7301 is controlled through an SPI™-compatible 4-wire serial interface.

The MAX7301AAX and MAX7301ATL have 28 ports and are available in 36-pin SSOP and 40-pin TQFN packages, respectively. The MAX7301AAI has 20 ports and is available in a 28-pin SSOP package.

For a 2-wire I²C-interfaced version, refer to the MAX7300 data sheet.

For a pin-compatible port expander with additional 24mA constant-current LED drive capability, refer to the MAX6957 data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 6 (PDF, 280kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • High-Speed 26MHz SPI-/QSPI-™/MICROWIRE™-Compatible Serial Interface
  • 2.5V to 5.5V Operation
  • -40°C to +125°C Temperature Range
  • 20 or 28 I/O Ports, Each Configurable as
    • Push-Pull Logic Output
    • Schmitt Logic Input
    • Schmitt Logic Input with Internal Pullup
  • 11µA (max) Shutdown Current
  • Logic Transition Detection for Seven I/O Ports
 

Applications/Uses

  • Automotive
  • Gaming Machines
  • Industrial Controllers
  • System Monitoring
  • White Goods
   

Key Specifications:

I/O Port Expanders
Part Number Interface I/O Interr.Out Drive Current
(mA)
VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX7301  Serial SPI 26Mbit 20 or 28 Yes 10 2.5 5.5 $2.67 @1k
See All I/O Port Expanders (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX7301: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-2438 Rev 6; 2006-04-19
This page last modified: 2010-05-12