Maxim > Products > Automotive > MAX3250
Maxim > Products > Interface > MAX3250

MAX3250

±50V Isolated, 3.0V to 5.5V, 250kbps, 2 Tx/2 Rx, RS-232 Transceiver

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3250 is a 3.0V to 5.5V powered, ±50V isolated EIA/TIA-232 and V.28/V.24 communications interface with high data-rate capabilities. The MAX3250 is a dual die part that operates with up to ±50V difference between the RS-232 side and the logic side (ISOCOM to GND). This makes the device ideal for operation in noisy conditions with high common-mode voltages. This feature prevents damage to the device if RS-232 lines are inadvertently short-circuited to a +24V or ±48V power bus.

The MAX3250 is powered by a single 3V to 5.5V supply on the logic side. Power is transferred from the logic side to the isolated side by ±100V external capacitors.

The MAX3250 has two receivers (Rx) and two drivers (Tx) and is guaranteed to run at data rates of 250kbps while maintaining RS-232 output levels. The transceivers have a proprietary low-dropout transmitter output stage, delivering true RS-232 performance from a 3V to 5.5V supply with a dual charge pump. The device features an active-low FAULT open-drain output to signal an excessive isolated-side voltage condition on any of the RS-232 inputs. This output can drive an alarm LED or can be monitored by the processor to prevent operation under these conditions. The receiver outputs are high impedance in shutdown, allowing multiple interfaces (IrDA, RS-232, RS-485) to be connected to the same UART.

The MAX3250 is available in a space-saving 28-pin SSOP package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 180.5kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • ±50V Isolation
  • 20µA Supply Current in Shutdown
  • 250kbps Guaranteed Data Rate
  • Active-Low FAULT Output
  • High-Impedance Transmitter and Receiver Outputs in Shutdown
  • Space-Saving SSOP Package
  • Inductorless/Transformerless Design Simplifies EMI Compliance
  • Low-Cost Replacement for Opto-Isolated Transceivers
  • Meets EIA/TIA-232 Specifications Down to 3.0V
 

Applications/Uses

  • Diagnostic Ports
  • Industrial Control
  • PC-to-Router Connections
  • Point-of-Sale Equipment
  • Programmable Logic Controllers
  • Telecom Equipment
   

Key Specifications:

RS-232 Line Driver/Receivers
Part Number VSUPPLY
(V)
Tx Rx Data Rate
(kbps)
ICC
(mA)
Internal Charge Pump Ext. Caps Cap. Value
(µF)
Rx Active in Shutdn Budgetary
Price
min typ nom See Notes
MAX3250 
3
3.3
5
2 2 250 15 Yes 9 0.47 0 $3.82 @1k
See All RS-232 Line Driver/Receivers (152)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX3250: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2002-05-17 ]
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
Document Ref.: 19-2443 Rev 3; 2011-11-10
This page last modified: 2011-11-10