MAX6953

2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver

 Overview   Design Resources   Ordering Info   Related Products   User Comments (6)   All   

Status Explanations for product status codes

Part Number Status
MAX6953 Active: In Production. But some versions of the family are subject to Last Time Buy. See Ordering Information.

Description

The MAX6953 is a compact cathode-row display driver that interfaces microprocessors to 5 x 7 dot-matrix LED displays through an I²C-compatible serial interface. The MAX6953 drives up to four digits (140 LEDs).

Included on-chip are an ASCII 104-character font, multiplex scan circuitry, column and row drivers, and static RAM that stores each digit, as well as font data for 24 user-definable characters. The segment current for the LEDs is set by an internal digit-by-digit digital brightness control.

The device includes a low-power shutdown mode, segment blinking (synchronized across multiple drivers, if desired), and a test mode that forces all LEDs on. The LED drivers are slew-rate limited to reduce EMI.

For an SPI™-compatible version, refer to the MAX6952 data sheet. An EV kit is available for the MAX6952.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 372kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 400kbps 2-Wire Interface Compatible with I²C
  • 2.7V to 5.5V Operation
  • Drives 4 Monocolor or 2 Bicolor Cathode-Row 5 x 7 Matrix Displays
  • Built-In ASCII 104-Character Font
  • 24 User-Definable Characters Available
  • Automatic Blinking Control for Each Segment
  • 70µA Low-Power Shutdown (Data Retained)
  • 16-Step Digital Brightness Control
  • Display Blanked on Power-Up
  • Slew-Rate-Limited Segment Drivers for Lower EMI
  • 36-Pin SSOP and 40-Pin DIP Packages
  • Extended Temperature Range as Standard
  • Underwriters Laboratories (UL) Recognized
 

Applications/Uses

  • Audio/Video Equipment
  • Gaming Machines
  • Industrial Displays
  • Medical Equipment
  • Message Boards
   

Key Specifications:

Display Drivers
Part Number LCD or LED Digits or Char. Output Format Display Type Interface Fonts Segment Blinking VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
MAX6953  LED 4-Digit 5x7 matrix Cathode Row Serial 2-Wire 400kbit 104 char ASCII Yes 2.7 5.5 $10.29 @1k
See All Display Drivers (52)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6953: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2002-02-27 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2312 Rev 3; 2004-04-07
This page last modified: 2008-03-13