MAX5812

12-Bit Low-Power, 2-Wire, Serial Voltage-Output DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX5812 Active: In Production. See Ordering Information for details.

Description

The MAX5812 is a single, 12-bit voltage-output, digital-to-analog converter (DAC) with an I²C-compatible 2-wire interface that operates at clock rates up to 400kHz. The device operates from a single 2.7V to 5.5V supply and draws only 100µA at VDD = 3.6V. A low-power power-down mode decreases current consumption to less than 1µA. The MAX5812 features three software-selectable power-down output impedances: 100kΩ, 1kΩ, and high impedance. Other features include an internal precision rail-to-rail output buffer and a power-on reset circuit that powers up the DAC in the 100kΩ power-down mode.

The MAX5812 features a double-buffered I²C-compatible serial interface that allows multiple devices to share a single bus. All logic inputs are CMOS-logic compatible and buffered with Schmitt triggers, allowing direct interfacing to optocoupled and transformer-isolated interfaces. The MAX5812 minimizes digital noise feedthrough by disconnecting the clock (SCL) signal from the rest of the device when an address mismatch is detected. The MAX5812 is specified over the extended temperature range of -40°C to +85°C and is available in a space-saving 6-pin SOT23 package. Refer to the MAX5811 for the 10-bit version.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 276kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Low Supply Current
    • 100µA at VDD = 3.6V
    • 130µA at VDD= 5.5V
  • 300nA Low-Power Power-Down Mode
  • Single 2.7V to 5.5V Supply Voltage
  • Fast 400kHz I²C-Compatible 2-Wire Serial Interface
  • Schmitt-Trigger Inputs for Direct Interfacing to Optocouplers
  • Rail-to-Rail Output Buffer Amplifier
  • Three Software-Selectable Power-Down Output Impedances
    • 100kΩ, 1kΩ, and High Impedance
  • Read-Back Mode for Bus and Data Checking
  • Power-On Reset to Zero
  • Miniature 6-Pin SOT23 Package
 

Applications/Uses

  • Battery-Powered Applications
  • Digital Gain and Offset Control
  • Low-Cost Instrumentation
  • Programmable Attenuators
  • Programmable Voltage and Current Sources
  • VCO/Varactor Diode Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max typ typ See Notes
MAX5812  12 1 Voltage- Buffered Ext. 16 Serial - I2C 2.7 5.5 1 0.25 0.19 4 12 -40 to +85 $2.58 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5812  12 1 Voltage- Buffered Ext. 16 Serial - I2C 2.7 5.5 -40 to +85 $2.58 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5812: Typical Operating Circuit
Typical Operating Circuit

MAX5812: Functional Block Diagram
Functional Block Diagram

More Information

Topmark Coding MAX5812

Didn't Find What You Need?

Information Index

Document Ref.: 19-2340 Rev 0; 2002-02-22
This page last modified: 2008-09-12