MAX5234, MAX5235

Single-Supply 3V/5V, Voltage-Output, Dual, Precision 12-Bit DACs

Industry's Smallest and Most Accurate Dual 12-Bit DACs
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5234/MAX5235 precision, dual-output, 12-bit digital-to-analog converters (DACs) consume only 360µA from a single 5V (MAX5235) or 325µA from a single 3V (MAX5234) supply. These devices feature output buffers that swing rail-to-rail. The internal gain amplifiers maximize the dynamic range of the DAC output.

The MAX5234/MAX5235 feature a 13.5MHz 3-wire serial interface compatible with SPI™, QSPI™, and MICROWIRE™. Each DAC input is organized as an input register followed by a DAC register. A 16-bit shift register loads data into the input registers. Input registers update the DAC registers independently or simultaneously. In addition, programmable control bits allow power-down with 1kΩ or 200kΩ internal loads.

The MAX5234/MAX5235 are fully specified over the extended industrial temperature range (-40°C to +85°C) and are available in space-saving 10-pin µMAX packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 576kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Guaranteed 1/2 LSB INL (max)
  • Low Supply Current
    • 325µA (Normal Operation)
    • 0.4µA (Full Power-Down Mode)
  • Single-Supply Operation
    • 3V (MAX5234)
    • 5V (MAX5235)
  • Space-Saving 10-Pin µMAX Package
  • Output Buffers Swing Rail-to-Rail
  • Power-On Reset Clears Registers and DACs to Zero
  • Programmable Shutdown Modes with 1kΩ or 200kΩ Internal Loads
  • Resets to Zero
  • 13.5MHz SPI/QSPI/MICROWIRE-Compatible, 3-Wire Serial Interface
  • Buffered Output Drives 5kΩ || 100pF
 

Applications/Uses

  • µP-Controlled Systems
  • Automated Test Equipment (ATE)
  • Digital Gain and Offset Control
  • Industrial Process Controls
  • Motion Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX5234A  Zero-Scale 12 2 Voltage- Buffered Ext. 0.5 Serial - SPI 2.7 3.6 1 1.2 0.43 ±5 mV 10 115 -40 to +85 $6.56 @1k
MAX5234B  1 2.7 3.6 0.25 0.43 10 115 $4.76 @1k
MAX5235A  0.5 4.5 5.5 0.25 0.45 10 40 $6.56 @1k
MAX5235B  1 4.5 5.5 0.25 0.45 11 40 $4.76 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5234A  Zero-Scale 12 2 Voltage- Buffered Ext. 0.5 Serial - SPI 2.7 3.6 -40 to +85 $6.56 @1k
MAX5234B  1 2.7 3.6 $4.76 @1k
MAX5235A  0.5 4.5 5.5 $6.56 @1k
MAX5235B  1 4.5 5.5 $4.76 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5234, MAX5235: Functional Block Diagram
Functional Block Diagram

More Information

New Product Press Release   2002-05-06 ]
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
Document Ref.: 19-2330 Rev 0; 2002-02-22
This page last modified: 2008-09-12