MAX5842

Quad, 12-Bit, Low-Power, 2-Wire, Serial Voltage-Output DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5842 is a quad, 12-bit voltage-output, digital-to-analog converter (DAC) with an I²C-compatible, 2-wire interface that operates at clock rates up to 400kHz. The device operates from a single 2.7V to 5.5V supply and draws only 230µA at VDD = 3.6V. A power-down mode decreases current consumption to less than 1µA. The MAX5842 features three software-selectable power-down output impedances: 100kΩ, 1kΩ, and high impedance. Other features include internal precision Rail-to-Rail output buffers and a power-on reset (POR) circuit that powers up the DAC in the 100kΩ power-down mode.

The MAX5842 features a double-buffered I²C-compatible serial interface that allows multiple devices to share a single bus. All logic inputs are CMOS-logic compatible and buffered with Schmitt triggers, allowing direct interfacing to optocoupled and transformer-isolated interfaces. The MAX5842 minimizes digital noise feedthrough by disconnecting the clock (SCL) signal from the rest of the device when an address mismatch is detected. The MAX5842 is specified over the extended temperature range of -40°C to +85°C and is available in a miniature 10-pin µMAX® package. Refer to the MAX5841 data sheet for the 10-bit version.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 468kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Low Supply Current
    • 230µA at VDD = 3.6V
    • 280µA at VDD = 5.5V
  • 300nA Low-Power Power-Down Mode
  • Single 2.7V to 5.5V Supply Voltage
  • Fast 400kHz I²C-Compatible 2-Wire Serial Interface
  • Schmitt-Trigger Inputs for Direct Interfacing to Optocouplers
  • Rail-to-Rail Output Buffer Amplifiers
  • Three Software-Selectable Power-Down Output Impedances
    • 100kΩ , 1kΩ , and High Impedance
  • Read-Back Mode for Bus and Data Checking
  • Power-On Reset to Zero
  • 10-Pin µMAX Package
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Battery-Powered Applications
  • Digital Gain and Offset Control
  • Low-Cost Instrumentation
  • Programmable Attenuators
  • Programmable Voltage and Current Sources
  • VCO/Varactor Diode Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max typ typ See Notes
MAX5842  Zero-Scale 12 4 Voltage- Buffered Ext. 16 Serial - I2C 2.7 5.5 1 42 0.42 4 12 -40 to +85 $6.89 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5842  Zero-Scale 12 4 Voltage- Buffered Ext. 16 Serial - I2C 2.7 5.5 -40 to +85 $6.89 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5842: Functional Diagram
Functional Diagram
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
Document Ref.: 19-2317 Rev 0; 2002-02-21
This page last modified: 2009-06-26