MAX5230, MAX5231

3V/5V, 12-Bit, Serial Voltage-Output Dual DACs with Internal Reference

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5230/MAX5231 low-power, dual 12-bit voltage-output digital-to-analog converters (DACs) feature an internal 10ppm/°C precision bandgap voltage reference and precision output amplifiers. The MAX5231 operates on a single 5V supply with an internal 2.5V reference and features a 4.095V full-scale output range. The MAX5230 operates on a single 3V supply with an internal 1.25V reference and features a 2.0475V full-scale output range. The MAX5231 consumes only 470µA while the MAX5230 consumes only 420µA of supply current. Both devices feature low-power (2µA) software- and hardware-enabled shutdown modes.

The MAX5230/MAX5231 feature a 13.5MHz SPI™-, QSPI™-, and MICROWIRE™-compatible 3-wire serial interface. An additional data output (DOUT) allows for daisy-chaining and read back. Each DAC has a double-buffered digital input. The MAX5230/MAX5231 feature two software-selectable shutdown output impedances: 1kΩ or 200kΩ. A power-up reset feature sets DAC outputs at ground or at the midscale DAC code. The MAX5230/MAX5231 are specified over the extended temperature range (-40°C to +85°C) and are available in 16-pin QSOP packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 328kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Internal 10ppm/°C Precision Bandgap Reference
    • 2.465V (MAX5231)
    • 1.234V (MAX5230)
  • Single-Supply Operation
    • 5V (MAX5231)
    • 3V (MAX5230)
  • Low Supply Current
    • 470µA (MAX5231)
    • 420µA (MAX5230)
  • 13.5MHz SPI/QSPI/MICROWIRE-Compatible, 3-Wire Serial Interface
  • Pin-Programmable Power-Up Reset State to Zero or Midscale Output Voltage
  • Programmable Shutdown Modes with 1kΩ or 200kΩ Internal Output Loads
  • Recalls Output State Prior to Shutdown or Reset
  • Buffered Output Drives 5kΩ || 100pF Loads
  • Space-Saving 16-Pin QSOP Package
 

Applications/Uses

  • µP-Controlled Systems
  • Automated Test Equipment (ATE)
  • Digital Offset and Gain Adjustments
  • Industrial Process Controls
  • Motion Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX5230A  Zero-Scale 12 2 Voltage- Buffered Int. 0.5 Serial - SPI 2.7 3.6 1 1 0.475 ±3 mV 10 90 -40 to +85 $8.20 @1k
MAX5230B  1 2.7 3.6 1 0.475 $6.20 @1k
MAX5231A  0.5 4.5 5.5 1 0.525 $8.20 @1k
MAX5231B  1 4.5 5.5 40 0.525 $6.20 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5230A  Zero-Scale 12 2 Voltage- Buffered Int. 0.5 Serial - SPI 2.7 3.6 -40 to +85 $8.20 @1k
MAX5230B  1 2.7 3.6 $6.20 @1k
MAX5231A  0.5 4.5 5.5 $8.20 @1k
MAX5231B  1 4.5 5.5 $6.20 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5230, MAX5231: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2002-02-27 ]
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
Document Ref.: 19-2332 Rev 2; 2008-09-30
This page last modified: 2008-10-29