Maxim > Products > Automotive > MAX3372E, MAX3373E, MAX3374E, ...
Maxim > Products > Interface > MAX3372E, MAX3373E, MAX3374E, ...

MAX3372E, MAX3373E, MAX3374E, MAX3375E, MAX3376E, MAX3377E, MAX3378E, MAX3379E, MAX3390E, MAX3391E, MAX3392E, MAX3393E

±15kV ESD-Protected, 1µA, 16Mbps, Dual/Quad Low-Voltage Level Translators in UCSP

Industry's Smallest Level Translator
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3372E–MAX3379E and MAX3390E–MAX3393E ±15kV ESD-protected level translators provide the level shifting necessary to allow data transfer in a multivoltage system. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. A low-voltage logic signal present on the VL side of the device appears as a high-voltage logic signal on the VCC side of the device, and vice-versa. The MAX3374E/MAX3375E/MAX3376E/MAX3379E and MAX3390E–MAX3393E unidirectional level translators level shift data in one direction (VL → VCC or VCC → VL) on any single data line. The MAX3372E/MAX3373E and MAX3377E/MAX3378E bidirectional level translators utilize a transmission-gate-based design (Figure 2 in the full data sheet) to allow data translation in either direction (VL ⇔ VCC) on any single data line. The MAX3372E–MAX3379E and MAX3390E–MAX3393E accept VL from +1.2V to +5.5V and VCC from +1.65V to +5.5V, making them ideal for data transfer between low-voltage ASICs/PLDs and higher voltage systems.

All devices in the MAX3372E–MAX3379E, MAX3390E–MAX3393E family feature a three-state output mode that reduces supply current to less than 1µA, thermal shortcircuit protection, and ±15kV ESD protection on the VCC side for greater protection in applications that route signals externally. The MAX3372E/MAX3377E operate at a guaranteed data rate of 230kbps. Slew-rate limiting reduces EMI emissions in all 230kbps devices. The MAX3373E–MAX3376E/MAX3378E/MAX3379E and MAX3390E–MAX3393E operate at a guaranteed data rate of 8Mbps over the entire specified operating voltage range. Within specific voltage domains, higher data rates are possible. (See the Timing Characteristics table in the full data sheet.)

The MAX3372E–MAX3376E are dual level shifters available in 3 x 3 UCSP, 8-pin TDFN, and 8-pin SOT23 packages. The MAX3377E/MAX3378E/MAX3379E and MAX3390E–MAX3393E are quad level shifters available in 3 x 4 UCSP, 14-pin TDFN, and 14-pin TSSOP packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 360.7kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Guaranteed Data Rate Options
    • 230kbps
    • 8Mbps (+1.2V ≤ VL ≤ VCC ≤ +5.5V)
    • 10Mbps (+1.2V ≤ VL ≤ VCC ≤ +3.3V)
    • 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +2.5V and +2.5V ≤ VL = VCC ≤ +3.3V)
  • Bidirectional Level Translation (MAX3372E/MAX3373E and MAX3377E/MAX3378E)
  • Operation Down to +1.2V on VL
  • ±15kV ESD Protection on I/O VCC Lines
  • Ultra-Low 1µA Supply Current in Three-State Output Mode
  • Low-Quiescent Current (130µA typ)
  • UCSP, TDFN, SOT23, and TSSOP Packages
  • Thermal Short-Circuit Protection
 

Applications/Uses

  • Cell Phones
  • Cell-Phone Cradles
  • GPS
  • Low-Cost Serial Interfaces
  • Low-Voltage ASIC Level Translation
  • Portable Communication Devices
  • Portable POS Systems
  • Smart Card Readers
  • SPI, MICROWIRE®, and I²C Level Translation
  • Telecommunications Equipment
   

Key Specifications:

Logic Level Translators
Part Number Level Transl. VL
(V)
VCC
(V)
Data Rate
(Mbps)
I/O VCC State I/O VL State ICC
(µA)
VL
(µA)
ICC (Shutdn.)
(µA)
IL (Shutdn.)
(µA)
Budgetary
Price
max Shutdn. Shutdn. max max max max See Notes
MAX3372E  2 1.2 to 5.5 1.65 to 5.5 0.23 High Impedance High Impedance 300 100 1 1 -
MAX3373E  2 16 $1.30 @1k
MAX3374E  2 16 $1.30 @1k
MAX3375E  2 16 $1.30 @1k
MAX3376E  2 16 -
MAX3377E  4 0.23 $1.64 @1k
MAX3378E  4 16 $1.80 @1k
MAX3379E  4 16 $1.99 @1k
MAX3390E  4 16 $1.64 @1k
MAX3391E  4 16 $1.64 @1k
MAX3392E  4 16 $1.64 @1k
MAX3393E  4 16 $1.99 @1k
See All Logic Level Translators (58)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX3372E, MAX3373E, MAX3374E, MAX3375E, MAX3376E, MAX3377E, MAX3378E, MAX3379E, MAX3390E, MAX3391E, MAX3392E, MAX3393E: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX3372E
Topmark Coding MAX3373E
Topmark Coding MAX3374E
Topmark Coding MAX3375E
Topmark Coding MAX3376E
Topmark Coding MAX3377E
Topmark Coding MAX3378E
Topmark Coding MAX3379E
Topmark Coding MAX3390E
Topmark Coding MAX3391E
Topmark Coding MAX3392E
Topmark Coding MAX3393E
New Product Press Release   2002-02-19 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2328 Rev 3; 2013-05-02
This page last modified: 2013-05-02